Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADUM4195-1
RECOMMENDED FOR NEW DESIGNSIsolated Amplifier with Fixed Gain and Single-Ended Output
- Part Models
- 4
- 1ku List Price
- Starting From $2.89
Part Details
- Wide input/output range 0.25 V to 4.3 V (typ)
- High-impedance input for isolated voltage measurement
- Fixed gain = 1
- Low offset error and drift: ±5 mV (maximum) at 25°C and −22 μV/°C (typical)
- Low gain error and drift: ±0.5% (max) and ±42 ppm/°C (maximum)
- Voltage-supply range
- VDD1: 4.5 V to 5.5 V
- VDD2: 4.5 V to 5.5 V
- Bandwidth: 210 kHz
- Isolation voltage: 5000 V rms
- Safety and regulatory approvals (pending)
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC / EN / CSA 62368-1 (pending)
- VDE certificate of conformity
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 1401 V peak
- Wide temperature range
- −40°C to +125°C ambient operation
- 150°C maximum junction temperature
- AEC-Q100 qualified for automotive applications
The ADuM4195-1 is an isolation amplifier based on Analog Devices, Inc., iCoupler® technology. The ADuM4195-1 has very low offset and gain error, making it ideal for many isolated voltage sensing applications.
Unlike optocoupler-based solutions, which have an uncertain current transfer ratio over a lifetime and is unstable at high temperatures, the ADuM4195-1 transfer function does not change over its lifetime, and is stable over a wide temperature range of −40°C to +125°C.
The ADuM4195-1 has been certified to provide galvanic isolation up to 5 kV rms according to UL1577.
The ADuM4195-1 is packaged in a small 8-lead wide body SOIC package with increased creepage.
APPLICATIONS
- Inverters
- DC-DC converter
- On-board chargers
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADUM4195-1BRIZ | 8-Lead SOIC (Increased Creepage) | ||
ADUM4195-1BRIZ-R7 | 8-Lead SOIC (Increased Creepage) | ||
ADUM4195-1WBRIZ | 8-Lead SOIC (Increased Creepage) | ||
ADUM4195-1WBRIZ-R7 | 8-Lead SOIC (Increased Creepage) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
isoPower 1 | ||
ADuM6028 | RECOMMENDED FOR NEW DESIGNS | Low Emission, 5 kV Isolated DC-to-DC Converters |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADUM4195
- ADUM4195-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.