Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADUM3195
RECOMMENDED FOR NEW DESIGNSIsolated Amplifier with Adjustable Gain and Single-Ended Output
- Part Models
- 5
- 1ku List Price
- Starting From $2.82
Part Details
- High-Impedance input for isolated voltage measurement
- Low offset error and drift (output offset voltage): ±6 mV (Max) at 25°C and −22 μV/°C (Typ)
- Low gain error and drift: ±0.5% (max) and ±27 ppm/°C (max)
- Voltage-supply range
- VDD1: 4.5 V to 5.5 V
- VDD2: 4.5 V to 5.5 V
- Bandwidth: 210 kHz
- Isolation voltage: 3000 V rms for ADuM3195
- Safety and regulatory approvals (pending)
- UL recognition (pending): 3000 V rms for 1 minute per UL 1577
- CSA (pending)
- VDE certificate of conformity (pending)
- DIN VDE V 0884-11:2017-01
- VIORM = 636 V peak (reinforced)
- Wide temperature range
- −40°C to +125°C ambient operation
- 150°C maximum junction temperature
- AEC-Q100 qualified for automotive applications
The ADuM3195 are isolation amplifiers based on Analog Devices, Inc., iCoupler® technology. The ADuM3195 have very low offset and gain error, making them ideal for many isolated voltage sensing applications.
Unlike optocoupler-based solutions, which have an uncertain current transfer ratio over lifetime and at high temperatures, the ADuM3195 transfer functions do not change over lifetime, and are stable over a wide temperature range of −40°C to +125°C.
Included in the ADuM3195 are wideband operational amplifiers useful for a variety of commonly used applications. Included in the ADuM3195 are two high accuracy 2.5 V references outputs.
The ADuM3195 is packaged in a 16-lead quarter small outline package (QSOP) for a 3000 V rms isolation voltage rating.
APPLICATIONS
- Inverters
- DC to DC converters
- On-board chargers
Protected by U.S. Patents 5,952,849, 6,873,065 and 7,075,329. Other patents pending.
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
3rd Party Solutions 1
Safety and Regulatory Compliance 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADUM3195BRQZ | 16-Lead QSOP | ||
ADUM3195BRQZ-RL7 | 16-Lead QSOP | ||
ADUM3195WBRQZ | 16-Lead QSOP | ||
ADUM3195WBRQZ-RL7 | 16-Lead QSOP | ||
ADUM3195XRQZ | 16-Lead QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADUM3195
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.