ADRF6520

RECOMMENDED FOR NEW DESIGNS

Dual Programmable Filters and VGAs for 2 GHz Channel Spacing for μW Radios

Part Models
2
1ku List Price
Starting From $18.70

Part Details

  • Matched VGAs and programmable filters
  • Maximum gain: 53 dB
  • Continuous gain control range: 60 dB
  • Filter bypass mode I/Q bandwidth
    • ±1 dB gain flatness: >1250 MHz
  • 4-pole Butterworth filter I/Q bandwidth: 36 MHz to 720 MHz RMS detector
  • IMD3: <−55 dBc for 1.5 V p-p composite output
  • HD2, HD3: <−55 dBc for 1.5 V p-p output
  • Noise figure: 10.5 dB at maximum gain
    • NF < 11 dB over 12 dB of VGA2 gain backoff
  • 100 Ω differential input, low impedance output
  • Optional dc output offset correction
  • SPI-programmable filter corners
  • Single 3.3 V supply operation with power-down feature
ADRF6520

Dual Programmable Filters and VGAs for 2 GHz Channel Spacing for μW Radios

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRF6520

ADRF6520 Evaluation Board

Features and Benefits

  • Standard single-ended interfacing
  • Differential interfacing available
  • Supply voltage easily applied to test loops
  • Analog gain control applied to test loops
  • VRMS output via SMA or 2-pin header
  • SPI signals available via the P3 header

Product Details

This user guide describes the ADRF6520-EVALZ evaluation board kit for the ADRF6520 dual-channel, programmable, low-pass filters and variable gain amplifiers (VGAs) and how to configure the evaluation board to evaluate the ADRF6520 in a single-ended or differential configuration.


The ADRF6520 features a filter bypass mode that extends the bandwidth greater than 1 GHz. The ADRF6520-EVALZ evaluation board allows the user to test all the functions and features offered by the ADRF6520 including low-pass filtering, analog gain control, and the on-chip rms detectors. Signal path traces are matched and are intuitively laid out on the left and right side of the evaluation board, providing easy interfacing with other evaluation boards.


The ADRF6520-EVALZ uses an SDP-S controller board to program its signal peripheral interface (SPI) port using the ADRF6520 Evaluation Software.


A full description and complete specifications for the ADRF6520 are provided in the ADRF6520 data sheet and should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADRF6520
ADRF6520 Evaluation Board

Latest Discussions

Recently Viewed