ADAQ8088

PRODUCTION

Dual-, Differential, Low-Pass Filter µModule with Gain and ADC Driver

Part Models
1
1ku List Price
price unavailable

Part Details

  • Dual-channel differential input/output
  • Integrated 36 MHz, 8-pole low-pass filter
  • Low power dissipation
    • 213 mW typical at 3 V supply
  • 2 integrated fully differential ADC drivers
  • 84-ball, 6 mm × 12 mm CSP_BGA package with 0.8 mm ball pitch
  • 30 dB maximum differential gain
    • Adjustable down to 14 dB
    • Gain error: ±0.2 dB
    • Gain drift: 0.01 dB/°C typical
  • 2.7 V to 3.3 V supply range \
  • Operating temperature range: −40°C to +85°C
  • Built-in supply decoupling capacitors
ADAQ8088
Dual-, Differential, Low-Pass Filter µModule with Gain and ADC Driver
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
eval board
EVAL-ADAQ8088

Evaluating the ADAQ8088 Dual-, Differential, Low-Pass Filter µModule with Gain and ADC Driver

Features and Benefits

  • 3 common signal processing and conditioning blocks, a preamplifier, an 8-pole filter, and an ADC driver integrated to support a variety of demodulator applications
  • No external components required for proper operation

Product Details

The EVAL-ADAQ8088EBZ evaluates the ADAQ8088 and requires a 2.7 V to 3.3 V power supply for proper operation. The EVAL-ADAQ8088EBZ accepts baseband differential in-phase/quadrature (I/Q) inputs via Subminiature A (SMA)connectors (Jx) and drives pipeline analog-to-digital converters (ADCs) via SMA output connectors. The EVAL-ADAQ8088EBZ contains the ADAQ8088 µModule, which is a dual-channel analog system in package (SIP) that integrates three common signal processing and conditioning blocks to support a variety of demodulator applications and data acquisition applications. The device integrates all active and passive components to form a complete signal chain between the output of an I/Q demodulator and the input to an ADC. For full details on the ADAQ8088, see the ADAQ8088 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ8088EBZ.

EVAL-ADAQ8088
Evaluating the ADAQ8088 Dual-, Differential, Low-Pass Filter µModule with Gain and ADC Driver

Latest Discussions