AD4112

RECOMMENDED FOR NEW DESIGNS

Single Supply, 24-Bit, Sigma-Delta ADC with ±10 V and 0 mA to 20 mA Inputs

Part Models
2
1ku List Price
Starting From $7.60

Part Details

  • Internal or external clock
  • Tested for robustness per: IEC61000-4-2, IEC61000-4-3, IEC61000-4-4, IEC61000-4-5, IEC61000-4-6, CISPR 11
  • 24-bit ADC with integrated analog front end
    • Fast and flexible output rate: 1.25 SPS to 31.25 kSPS
    • Channel scan data rate of 6.21 kSPS per channel (161 μs settling)
    • 16 noise free bits at 1 kSPS per channel
    • 85 dB rejection of 50 Hz and 60 Hz at 20 SPS per channel
  • ±10 V inputs, 4 differential or 8 single-ended
    • Pin absolute maximum rating ±50 V
    • Absolute input pin voltage up to ±20 V
    • ≥1 MΩ impedance
    • ±0.06% accuracy at 25°C
  • 0 mA to 20 mA inputs, 4 single-ended
    • Pin absolute maximum rating ±50 mA
    • Input range from −0.5 mA to +24 mA
    • 60 Ω impedance
    • ±0.08% accuracy at 25°C
  • On-chip 2.5 V reference
    • ±0.12% accuracy at 25°C, ±5 ppm/°C (typical) drift
  • Power supplies
    • AVDD = 3.0 V to 5.5 V
    • IOVDD = 2 V to 5.5 V
    • Total IDD = 3.9 mA
  • Temperature range: −40°C to +105°C
  • 3-wire or 4-wire serial digital interface (Schmitt trigger on SCLK)
    • SPI, QSPI, MICROWIRE, and DSP compatible
AD4112
Single Supply, 24-Bit, Sigma-Delta ADC with ±10 V and 0 mA to 20 mA Inputs
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
eval board
EVAL-AD4112

AD4112 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD4112
  • PC control in conjunction with SDP-B system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)

Product Details

The EVAL-AD4112SDZ is a full featured evaluation board that can be used to evaluate all the features of the AD4112. The AD4112 is a 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with a ±10 V input voltage range (eight single-ended channels or four fully differential channels) and four current channels operating from 0 mA to 20 mA. All channels have on-board overvoltage and overcurrent protection.

The EVAL-AD4112SDZ board includes voltage references and power and data insulation, and can be connected to the Analog Devices, Inc., SDP-B system demonstration platform (EVAL-SDP-CB1Z). The SDP-B board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4112SDZ board from the PC USB port.

The AD411X Eval+ evaluation software configures the AD4112 device functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD4112 are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the EVAL-AD4112SDZ.

EVAL-AD4112
AD4112 Evaluation Board

Latest Discussions

Recently Viewed