Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD215

LAST TIME BUY

120 kHz Bandwidth, Low Distortion, Isolation Amplifier

Part Details

  • Isolation Voltage Rating: 1,500 V rms
  • Wide Bandwidth: 120 kHz, Full Power (-3 db)
  • Rapid Slew Rate: 6 V/µs
  • Fast Settling Time: 9 µs
  • Low Harmonic Distortion: -80 dB @
    1 kHz
  • Low Nonlinearity: ±0.005%
  • Wide Output Range: ±10 V, min (Buffered)
  • Built-in Isolated Power Supply:
    ±15 V dc @ ±10 mA
  • Performance Rated over -40°C to +85°C
AD215
120 kHz Bandwidth, Low Distortion, Isolation Amplifier