PD-1240
PRODUCTIONNEMA 17 smart stepper motor 10 to 30V, 22Ncm, 256 µSteps, SixPoint ramp controller, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep, StealthChop
- Part Models
- 8
- 1ku List Price
- price unavailable
Part Details
- Stepper Motor NEMA17 / 42mm
- 0.22 - 0.7Nm
- With controller/driver
- Linear and sixPoint™ ramps
- +10 to 30V DC supply voltage
- Up to 2A RMS motor current
- RS485, CAN & USB interface
- Integrated sensOstep™ encoder and support for external encoder
- S/D interface
- Multi-purpose inputs and outputs
PD42-1240 is a full mechatronic solution, made up of a TMCM-1240 stepper control module and a NEMA 17 (42mm flange size) motor. The PD42-1240 allows to control the module using TMCL™ or CANopen firmware, making use of the ADI Trinamic TMC5160 motion controller and motor driver. Dynamic current control, and quiet, smooth and efficient operation are combined with StealthChop™, DcStep™, StallGuard™ and CoolStep™ features.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Semiconductor Handling
- Robotics
- Factory Automation
- Test & Measurement
- Life Science
- Biotechnology
- Liquid Handling
Technical Details
To see a comparison table of the models for the PD-1240, please click the button below.
Documentation
User Guide 1
Software Manual 4
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
PD42-1-1240-CANOPEN | N/A | ||
PD42-1-1240-TMCL | N/A | ||
PD42-2-1240-CANOPEN | N/A | ||
PD42-2-1240-TMCL | N/A | ||
PD42-3-1240-CANOPEN | N/A | ||
PD42-3-1240-TMCL | N/A | ||
PD42-4-1240-CANOPEN | N/A | ||
PD42-4-1240-TMCL | N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 20, 2021 - PCN 2021-04-20 Firmware CANopen V323 Firmware Update |
||
PD42-1-1240-CANOPEN | PRODUCTION | |
PD42-2-1240-CANOPEN | PRODUCTION | |
PD42-3-1240-CANOPEN | PRODUCTION | |
PD42-4-1240-CANOPEN | PRODUCTION | |
Apr 1, 2018 - PCN 2018-12-01 TMCM-1240 BOM Change |
||
PD42-1-1240-CANOPEN | PRODUCTION | |
PD42-1-1240-TMCL | PRODUCTION | |
PD42-2-1240-CANOPEN | PRODUCTION | |
PD42-2-1240-TMCL | PRODUCTION | |
PD42-3-1240-CANOPEN | PRODUCTION | |
PD42-3-1240-TMCL | PRODUCTION | |
PD42-4-1240-CANOPEN | PRODUCTION | |
PD42-4-1240-TMCL | PRODUCTION |
Software Resources
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Axis Stepper Motor Modules 1 | ||
TMCM-1240 | RECOMMENDED FOR NEW DESIGNS | Motor mountable stepper motor controller/driver module 10 to 30V, 2ARMS, 256 µSteps, SixPoint ramp controller with USB, S/D, and RS485 Interface, StallGuard, CoolStep, StealthChop |
Tools & Simulations
Software Development 2
3-D Design Model 4
Evaluation Kits
Latest Discussions
No discussions on PD-1240 yet. Have something to say?
Start a Discussion on EngineerZone®