MAXQ7667

PRODUCTION

16-Bit, RISC, Microcontroller-Based, Ultrasonic Distance-Measuring System

Lowest Cost, Complete Solution for Ultrasonic Sensors in Automotive Body-Electronics and Industrial Applications

Part Models
4
1ku List Price
Starting From $11.01
Viewing:

Part Details

  • Smart Analog Peripherals
    • Dedicated Ultrasonic Burst Generator
    • Echo Receiving Path (Includes LNA, Sigma-Delta ADC)
    • 5-Channel, 12-Bit SAR ADC with 250ksps Sampling Rate
    • Internal Bandgap Voltage Reference for the ADCs (Also Accepts External Voltage Reference)
  • Timer/Digital I/O Peripherals
  • High-Performance, Low-Power, 16-Bit RISC Core
  • Program and Data Memory
  • Crystal/Clock Module
  • 16 x 16 Hardware Multiplier with 48-Bit Accumulator, Single Clock Cycle
  • Power-Management Module
  • JTAG Interface
  • Universal Asynchronous Receiver-Transmitter (UART)
  • Local Interconnect Network (LIN)
MAXQ7667
16-Bit, RISC, Microcontroller-Based, Ultrasonic Distance-Measuring System
MAXQ7667: Typical Application Circuit/Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAXQ7667EVKIT

Evaluation Kit for the MAXQ7667

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7- Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (External Power Supply Not Required)
  • Real-Time Data Acquisition through the USB

Product Details

The MAXQ7667 evaluation kit (EV kit) demonstrates distance measurement with the MAXQ7667.

The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software for distance measurements data acquisition through a USB cable.

Applications

  • Automation
  • Automotive Parking
  • Handheld Devices
  • Industrial Processing
  • Vehicle Security

MAXQ7667EVKIT
Evaluation Kit for the MAXQ7667

Latest Discussions

No discussions on maxq7667 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed