MAXQ617

PRODUCTION

Infrared Remote Control System-on-Chip

Industry's Smallest UIR Solution with Dual I²C Interface

Part Models
3
1ku List Price
Starting From $1.16

Part Details

  • High-Performance, Low-Power, 16-Bit RISC Core
  • Internal 12MHz Oscillator Requires no External Components
  • 1.67V to 3.6V Operating Voltage
  • 33 Total Instructions for Simplified Programming
  • Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
  • Dedicated Pointer for Direct Read from Code Space
  • 16-Bit Instruction Word, 16-Bit Data Bus
  • 16 x 16-Bit General-Purpose Working Registers
  • Memory Features
    • 80KB Flash Memory
    • 4KB Data SRAM
  • Additional Peripherals
    • Power-Fail Warning
    • Power-On Reset (POR)/Brownout Reset
    • Automatic IR Carrier Frequency Generation and Modulation
    • IR Learning Amplifier
    • IR Transit Driver with 200mA (min) Sink Current at 1.8V
    • Two 16-Bit Programmable Timers/Counters with Prescaler and Capture/Compare
    • One SPI, Two I2C, and One USART Port
    • Programmable Watchdog Timer
    • 8kHz Nanopower Ring Oscillator Wake-Up Timer
    • Up to 10 General-Purpose I/Os
  • Low Power Consumption
    • 0.2µA (typ), 2.0µA (max) in Stop Mode, TA = +25°C, Power-Fail Monitor Disabled
    • 2.0mA (typ) at 12MHz in Active Mode
MAXQ617
Infrared Remote Control System-on-Chip
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAXQ617EVKIT

Evaluation Kit for MAXQ617

Features and Benefits

  • Easily Load and Debug Code Using Supplied USB-to-JTAG/1-Wire Adapter
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpoints by Code Address, Data Memory Address, or Register Access
    • Data Memory or Register Content View and Edit
  • Serial-to-USB Interface for RS-232 Communication
  • Port Pin Headers
  • Mounting Holes and Pads for Receive and Transmit IR LEDs

Product Details

This evaluation kit provides a platform for evaluating the capabilities of the MAXQ617, 16-bit, RISC micro-controllers targeted for infrared applications. The motherboard includes a USB port for serial communication, JTAG header for programming and debugging, voltage regulators to power over USB or JTAG, receive and transmit IR LEDs, and port pin headers. Packaged with the motherboard is the USB-to-JTAG/1-Wire® Adapter, MAXQ617 daughter card, A-to-Micro-B USB cable, A-to-Mini-B USB cable, and a 10-pin JTAG ribbon cable. This evaluation kit provides a robust platform for developing and debugging applications targeted for the MAXQ617.

Applications

  • Universal Remote Controls for Smartphones
  • Universal Remote Controls for Tablets

MAXQ617EVKIT
Evaluation Kit for MAXQ617

Latest Discussions

Recently Viewed