MAX9943

PRODUCTION

High-Voltage, Precision, Low-Power Op Amps

Excellent Combination of Low Power and Precision in a Small Package

Part Models
4
1ku List Price
Starting From $1.05
Viewing:

Part Details

  • Wide 6V to 38V Supply Range
  • Low 100µV (max) Input Offset Voltage
  • Low 0.4µV/°C Offset Drift
  • Unity Gain Stable with 1nF Load Capacitance
  • 2.4MHz Gain-Bandwidth Product
  • 550µA Supply Current
  • 20mA Output Current
  • Rail-to-Rail Output
  • Package Options
    • 3mm x 5mm, 8-Pin µMAX or 3mm x 3mm, 6-Pin TDFN Packages (Single)
    • 5mm x 6mm, 8-Pin SO or 3mm x 3mm, 8-Pin TDFN Packages (Dual)
MAX9943
High-Voltage, Precision, Low-Power Op Amps
MAX9943, MAX9944: Typical ±20mA Current-Source in Loop-Powered Systems
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9943EVKIT

Evaluation Kit for the MAX9943

Features and Benefits

  • Flexible Input and Output Configurations
  • +6V to +38V Single Supply Range
  • ±3V to ±19V Dual Supply Range
  • Fully Assembled and Tested

Product Details

The MAX9943 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9943 high-voltage, precision, low drift, and low-power op amp.

Applications

  • Amplifiers
  • Automatic Test Equipment (ATE)
  • Displays: Industrial, Front Panel, and Instrumentation
  • High-Performance ADC/DAC Input/Output
  • High-Voltage ATE
  • Industrial Instrumentation
  • Industrial: Process Measurement and Control
  • Loop-Powered Systems
  • Panel Meters
  • Power Meters
  • Programmable Logic Controllers (PLCs)
  • Sensor Interfaces

MAX9943EVKIT
Evaluation Kit for the MAX9943

Latest Discussions

No discussions on max9943 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed