MAX9860

PRODUCTION

16-Bit Mono Audio Voice Codec

Ultra-Low Power, Mono Codec with Programmable Digital Filters

Part Models
2
1ku List Price
Starting From $1.25

Part Details

  • 1.8V Single-Supply Operation
  • Digital Highpass Elliptical Filters with Notch for 217Hz (GSM)
  • Mono 30mW BTL Headphone Amplifier
  • Dual Low-Noise Microphone Inputs
  • Automatic Microphone Gain Control and Noise Gate
  • 90dB DAC DR (fS = 48kHz)
  • 81dB ADC DR (fS = 48kHz)
  • Supports Master Clock Frequencies from 10MHz to 60MHz
  • Supports Sample Rates from 8kHz to 48kHz
  • Flexible Digital Audio Interface
  • Clickless/Popless Operation
  • 2-Wire, I²C-Compatible Control Interface
  • Available in 24-Pin, Thin QFN, 4mm x 4mm x 0.8mm Package
MAX9860
16-Bit Mono Audio Voice Codec
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Headphone Amplifiers 1
MAX9850 PRODUCTION Stereo Audio DAC with DirectDrive® Headphone Amplifier
Product 1
MAX9856 Low-Power Audio CODEC with DirectDrive Headphone Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX9860EVKIT

Evaluation Kit for the MAX9860

Features and Benefits

  • USB-PC Connection (Cable Included)
  • USB Powered (External Power Supply Not Required)
  • On-Board 12.288MHz and 13MHz Clock Oscillators
  • On-Board Digital Audio Interface Transceiver
  • On-Board Fiber Optic Transmitter and Receiver Modules
  • Isolation Header for Direct Communication with the MAX9860 I²C and Digital Audio Interfaces
  • Proven PCB Layout
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software

Product Details

The MAX9860 evaluation kit (EV kit) consists of a MAX9860 evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX9860 low-power, voiceband, mono audio codec. The EV kit is designed to send and receive digital audio data in the Sony/Philips digital interface (S/PDIF) format and can be optionally configured to communicate using generic digital audio or I²S-compatible signals. The EV kit provides fiber optic receiving and transmitting modules for digital audio input and output.

The EV kit includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX9860. The EV kit is connected to a PC through a USB A-to-B cable.

Applications

  • Audio Accessories
  • Audio Headsets
  • Mobile Phones
  • Portable Navigation Device
  • Smart Phones
  • VoIP Phones

MAX9860EVKIT
Evaluation Kit for the MAX9860

Latest Discussions