MAX9675

110MHz, 16 x 16 Video Crosspoint Switch with Programmable Gain

Industry's Cost and Performance Leader for 16 x 16 Video Crosspoints with ±5V Operation

Part Details

  • 16 x 16 Nonblocking Matrix with Buffered Inputs and Outputs
  • Operates at ±5V Supply
  • Individually Programmable Output Buffer Gain (AV = +1V/V or +2V/V)
  • High-Impedance Output Disable for Wired-OR Connections
  • 0.1dB Gain Flatness to 14MHz
  • -3dB Bandwidth 110MHz
  • -62dB Crosstalk, -110dB Isolation at 6MHz
MAX9675
110MHz, 16 x 16 Video Crosspoint Switch with Programmable Gain
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 4
MAX4355 16x16 Nonblocking Video Crosspoint Switch with I/O Buffers
MAX4357 32 x 16 Nonblocking Video Crosspoint Switch with I/O Buffers
MAX4356 16 x 16 Nonblocking Video Crosspoint Switch with On-Screen Display Insertion and I/O Buffers
MAX4358 32 x 16 Nonblocking Video Crosspoint Switch with On-Screen Display Insertion and I/O Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9675 yet. Have something to say?

Start a Discussion on EngineerZone®