MAX4357

32 x 16 Nonblocking Video Crosspoint Switch with I/O Buffers

Part Details

  • 32 x 16 Nonblocking Matrix with Buffered Inputs and Outputs
  • Operates from a ±3V, ±5V, or +5V Supply
  • Each Output Individually Addressable
  • Individually Programmable Output Buffer Gain (AV = +1V/V or +2V/V)
  • High-Impedance Output Disable for Wired-OR Connections
  • 0.1dB Gain Flatness to 12MHz
  • Minimum -62dB Crosstalk, -110dB Isolation at 6MHz
  • 0.05%/0.1° Differential Gain/Differential Phase Error
  • Low 220mW Power Consumption (0.43mW per Point)
MAX4357
32 x 16 Nonblocking Video Crosspoint Switch with I/O Buffers
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX4357 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed