MAX77818

PRODUCTION

Dual Input, Power Path, 3A Switching Mode Charger with Fuel Gauge

Industry's Highest Efficiency Switching Mode Charger in a Smaller Solution Size in 3.87mm x 3.61mm WLP

Part Models
2
1ku List Price
Starting From $2.56

Part Details

  • Smart Power Path, Dual Input Switching Charger
    • Up to 13.4V Operating/16V Withstand/4A (CHGIN)
    • Up to 6V Operating/1.26A (WCIN)
    • Reverse Leakage Blocking
    • Reverse Boost with up to 5.1V/1.5A (OTG)
    • Integrated Low-Loss FETs for 3A Charging/4.5A Discharging
    • 95.6% Peak Efficiency at 5V/4.35V
    • Full Feature Charger with Protection
    • Thermal Regulation and JEITA Compliance
  • ModelGauge m5 Fuel Gauge
    • Time-to-Empty and Time-to-Full Prediction
    • Accurate Battery Capacity (SOC) and Time-to-Empty Readings
      • Temperature, Age, and Discharge Rate Compensated
      • No Calibration
      • Integrated FET Current Sensing
      • Maintains Accuracy without Empty, Full, or Idle States
    • Low Quiescent Current (IQ)
  • Two High Voltage Input LDOs
  • I2C Serial Interface
  • 72-Bump, 3.867mm x 3.608mm, 0.4mm Pitch WLP
MAX77818
Dual Input, Power Path, 3A Switching Mode Charger with Fuel Gauge
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77818EVSYS

Evaluation System for MAX77818

Features and Benefits

  • Demonstrates 12VCHGIN, 3A Charge
  • Demonstrates m5 Fuel Gauge Performance
  • Demonstrates Dual Input Charge
  • Demonstrates OTG Mode
  • Evaluates MAX77818 Detail Performances

Product Details

The MAX77818 evaluation system (EV system) consists of a MAX77818 evaluation kit (EV kit) and a companion Maxim MINIQUSB interface board.

The MAX77818 EV kit is an assembled and tested PC board that demonstrates the MAX77818. The IC contains 12V input and 3A output switching mode charger.

The Maxim MINIQUSB interface board allows an IBM- compatible PC to use its USB port to emulate an I2C 2-wire interface. Windows XP®/Windows® 7 software provides a user-friendly interface to exercise the features of the MAX77818. The menu-driven program offers a graphical user interface with control buttons.

MAX77818EVSYS
Evaluation System for MAX77818

Reference Designs

maxrefdes96 figure 1
MAXREFDES96 Circuits from the lab

Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms

Features and Benefits

  • MAX17201 ModelGauge M5 EZ
  • MAX77818 Battery-Management PMIC (Charger Only)
  • Battery Charge Current Up to 3.0A
  • Battery Boost to Allow Running Untethered
MAXREFDES96
Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms

Latest Discussions

Recently Viewed