MAX77511

PRODUCTION

10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

Extend Battery Life and Save Space with Configurable Quad-Phase Buck Converter Operating from a 1s/2s Li+ Battery

Part Models
8
1ku List Price
Starting From $2.26
Viewing:

Part Details

  • 3A/Phase Configurable Buck Regulator
    • 3A, 6A, 9A, or 12A Output Current Capability
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range
    • 0.25V to 1.3V (5mV steps) in Low-Range 
    • 1V to 5.2V (20mV steps) in High-Range 
  • Pin Programmable Output/Phase (Φ) Configuration
    • 4Φ, (3+1)Φ, (2+2)Φ, (2+1+1)Φ, (1+1+1+1)Φ
  • High-Efficiency and Low-Heat with 2520 Inductor
    • 94% Peak (3.3VOUT, 7.4VIN)
    • 85% Peak (1.1VOUT, 7.4VIN)
  • 1MHz Nominal Switching Frequency per Phase
    • Pseudo-Random ​Spread-Spectrum Options
  • Six Multi-Function GPIOs for Hardware Buck Control
    • Enable, DVS, FPWM, and Power-OK
  • 300mA pMOS LDO (MAX77711 Only)
  • Built-In Flexible Power Sequencing with Soft-Start/Stop
  • Protection Features
    • Hard and Soft-Short Protection, UVLO, and Thermal Protection
MAX77511
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter
MAX77511, MAX77711 Simplified Block Diagram MAX77511, MAX77711 Bump Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX77711AEVKIT

Evaluation Kit for the MAX77511/MAX77711

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Easy Evaluation of All Phase Configurations
    • 0Ω Resistors Quickly Create Multiphase Configurations
    • Jumpers and Test Points for ENSEQ, GPIOs, nRSTIO, and PHCFG
    • GUI Drives I2C Interface for Optional Software Control
  • Inputs Separatable with 0Ω Resistors for Prototyping
  • USB to I2C Converter Allows Easy Communication with Windows PC
    • Windows Software GUI Controls Registers
    • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Transient Load Emulates System Loading
    • Covers Full 12A Load Range (with 4Φ Configuration)
    • Control Using an External Function Generator

Product Details

The MAX77511/MAX77711 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates either the MAX77511 or MAX77711 powermanagement integrated circuit (IC).

The EV kit is a step-down voltage regulator circuit using the IC that allows for easy evaluation of each feature. The circuit is capable of 2.3V to 10V input, 3A/phase continuous load, and output voltage adjustable between 0.25V and 5.2V. The EV kit evaluates either MAX77511 or MAX77711. Both ICs are the same except MAX77711 includes a 300mA LDO.

The EV kit supports evaluation of each converter phase (Φ) configuration:

  • 4Φ (single 12A output)
  • 3Φ + 1Φ (9A output + 3A output)
  • 2Φ + 2Φ (6A output + 6A output)
  • 2Φ + 1Φ + 1Φ (6A output + 3A output + 3A output)
  • 1Φ + 1Φ + 1Φ + 1Φ (four 3A outputs)

Three on-board transient loads allow users to exercise the full capability of the buck regulator or LDO. Windowsbased software provides a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all the features of the IC.

Applications

  • 2-Cell Li+/Li-ion Equipment
  • DSLR, Mirrorless, HD Video, and Action Cameras
  • Embedded Microprocessors, FPGAs, or ASICs
  • Notebook Computers and Robots

MAX77711AEVKIT
Evaluation Kit for the MAX77511/MAX77711

Latest Discussions

No discussions on max77511 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed