MAX6697

PRODUCTION

7-Channel Precision Temperature Monitor

Industry's Smallest 7-Channel Temperature Monitors Accurately Read Temperatures at Multiple Locations

Part Models
12
1ku List Price
Starting From $5.28

Part Details

  • Six Thermal-Diode Inputs
  • Local Temperature Sensor
  • 1°C Remote Temperature Accuracy (+60°C to +100°C)
  • Temperature Monitoring Begins at POR for Fail-Safe System Protection
  • Active-Low ALERT and Active-Low OVERT Outputs for Interrupts, Throttling, and Shutdown
  • Small 20-Pin QSOP and 20-Pin TSSOP Packages
  • 2-Wire SMBus Interface
MAX6697
7-Channel Precision Temperature Monitor
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Latest Discussions

No discussions on MAX6697 yet. Have something to say?

Start a Discussion on EngineerZone®