MAX6682

PRODUCTION

Thermistor-to-Digital Converter

Part Models
2
1ku List Price
Starting From $2.65

Part Details

  • Converts Thermistor Temperature to Digital Data
  • Low Average Thermistor Current Minimizes Self-Heating Errors
  • Low Supply Current, 21µA (typ) Including 10kΩ Thermistor Current
  • Internal Voltage Reference Isolates Thermistor from Power-Supply Noise
  • 10-Bit Resolution
  • Accommodates Any Thermistor Temperature Range
  • Output Data Scaled for Direct Temperature Readings from 0°C to +50°C
  • Simple SPI-Compatible Interface
  • Small, 8-Pin µMAX Package
  • MAX6682
    Thermistor-to-Digital Converter
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX6682 yet. Have something to say?

    Start a Discussion on EngineerZone®