MAX6642

PRODUCTION

±1°C, SMBus-Compatible Remote/Local Temperature Sensor with Overtemperature Alarm

Industry's Smallest ±1°C, SMBus-Compatible Remote/Local Temperature Sensor with Overtemperature Alarm

Part Models
8
1ku List Price
Starting From $1.71
Viewing:

Part Details

  • Integrated Temperature Sensor Enables Simultaneous Dual Temperature (Remote and Local) Measurements
    • Remote Accuracy ±1°C
    • Local Accuracy ±2°C from +60°C to +100°C
    • Measures Remote Temperature up to +150°C
    • 0.25°C Resolution
  • Dual Zone Monitoring Automates Over-Temperature Alarms
    • Programmable Remote/Local Temperature Thresholds
    • ALERT Output
  • Small Footprint
    • 3mm x 3mm TDFN Package with Exposed Pad
    • Low Thermal Mass Reduces Measurement Latency
    • SMBus/I2C Address Hardwired
MAX6642
±1°C, SMBus-Compatible Remote/Local Temperature Sensor with Overtemperature Alarm
MAX6642: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 5
MAX6646 PRODUCTION +145°C Precision SMBus-Compatible Remote/Local Sensors with Overtemperature Alarms
MAX6647 PRODUCTION +145°C Precision SMBus-Compatible Remote/Local Sensors with Overtemperature Alarms
MAX6648 PRODUCTION Precision SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
MAX6649 PRODUCTION +145°C Precision SMBus-Compatible Remote/Local Sensors with Overtemperature Alarms
MAX6692 PRODUCTION Precision SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX6642EVKIT

Evaluation System/Evaluation Kit for the MAX6642

Features and Benefits

  • Measures and Displays Temperature of the MAX6642 and the Remote Diode
  • Programmable High-Temperature Alarms
  • SMBus/I²C Compatible
  • Easy-to-Use Menu-Driven Software
  • Fully Assembled and Tested
  • Includes Windows 95/98/2000/XP-Compatible Software and Demo PC Board

Product Details

The MAX6642 evaluation kit (EV kit) is an assembled and tested PC board with a mounted MAX6642. The EV kit allows full evaluation of the MAX6642 temperature sensor. The MAX6642 monitors its own die temperature and the junction temperature of an external diode-connected transistor. It converts the temperature to 10-bit, 2-wire serial data that may be accessed over a 2-wire serial bus.

The MAX6642 EV kit includes an external diode-connected transistor (2N3906) soldered to the board, which can be removed. The board can then be connected through a twisted pair to remote diodes close to your system.

The MAX6642 evaluation system consists of a Maxim command module (CMOD232) and a MAX6642 EV kit. The CMOD232 board connects to a computer's RS-232 serial port to provide a computer-controlled SMBus™/I²C bus. Windows® 95/98/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6642. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the MAX6642EVCMOD2 for a complete PC-based evaluation of the MAX6642. Order the MAX6642EVKIT if you already have a CMOD232 SMBus interface.

Applications

  • Desktop Computers
  • Graphic Cards
  • Notebook Computers
  • Servers
  • Test and Measurement Equipment
  • Thin Clients
  • Workstations

MAX6642EVCMOD2

Evaluation System/Evaluation Kit for the MAX6642

Features and Benefits

  • Measures and Displays Temperature of the MAX6642 and the Remote Diode
  • Programmable High-Temperature Alarms
  • SMBus/I²C Compatible
  • Easy-to-Use Menu-Driven Software
  • Fully Assembled and Tested
  • Includes Windows 95/98/2000/XP-Compatible Software and Demo PC Board

Product Details

The MAX6642 evaluation kit (EV kit) is an assembled and tested PC board with a mounted MAX6642. The EV kit allows full evaluation of the MAX6642 temperature sensor. The MAX6642 monitors its own die temperature and the junction temperature of an external diode-connected transistor. It converts the temperature to 10-bit, 2-wire serial data that may be accessed over a 2-wire serial bus.

The MAX6642 EV kit includes an external diode-connected transistor (2N3906) soldered to the board, which can be removed. The board can then be connected through a twisted pair to remote diodes close to your system.

The MAX6642 evaluation system consists of a Maxim command module (CMOD232) and a MAX6642 EV kit. The CMOD232 board connects to a computer's RS-232 serial port to provide a computer-controlled SMBus™/I²C bus. Windows® 95/98/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6642. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the MAX6642EVCMOD2 for a complete PC-based evaluation of the MAX6642. Order the MAX6642EVKIT if you already have a CMOD232 SMBus interface.

Applications

  • Desktop Computers
  • Graphic Cards
  • Notebook Computers
  • Servers
  • Test and Measurement Equipment
  • Thin Clients
  • Workstations

MAX6642EVKIT
Evaluation System/Evaluation Kit for the MAX6642
MAX6642EVCMOD2
Evaluation System/Evaluation Kit for the MAX6642

Latest Discussions

No discussions on max6642 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed