MAX6634

PRODUCTION

12-Bit Plus Sign Temperature Sensors with SMBus/I²C-Compatible Serial Interface

Part Models
2
1ku List Price
Starting From $1.90

Part Details

  • +3V to +5.5V Supply Range
  • Accuracy
    • ±1°C max (0°C to +50°C)
    • ±1.5°C max (-20°C to +85°C)
    • ±2.5°C max (-40°C to +125°C)
    • ±2.5°C typ (+150°C)
  • User-Programmable Temperature Thresholds (MAX6634/MAX6635)
  • User-Configurable Alarm Output(s) (MAX6634/MAX6635)
  • Ability to Respond to SMBus/I²C-Compatible Alert Response Address (MAX6634/MAX6635)
  • Active-Low OVERT Output for System Shutdown (MAX6635)
  • Multiple Devices per Bus
    • 16 devices (MAX6633)
    • 8 devices (MAX6634)
    • 4 devices (MAX6635)
MAX6634
12-Bit Plus Sign Temperature Sensors with SMBus/I²C-Compatible Serial Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX6635EVKIT

Evaluation Kit for the MAX6633, MAX6634, and MAX6635

Features and Benefits

  • Self-Powered from USB Source
  • Optional 3V to 5.5V Single Power Supply
  • 12-Bit Digital Temperature Sensor
  • Selects from Four Available SMBus/I²C Slave Addresses
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • Also Evaluates MAX6633 and MAX6634
  • On-Board SMBus/I²C Interface Control Through USB
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX6635 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX6635 12-bit plus sign temperature sensor IC. The MAX6635 accurately measures temperature and provides an undertemperature/overtemperature interrupt and a maximum temperature active-low OVERT output logic signal.

The EV kit is self-powered from the on-board USB interface circuit and selects between four available I²C slave addresses. The MAX6635 EV kit can also evaluate the MAX6633 and MAX6634 ICs. If needed, request free samples from the factory when ordering the MAX6635 EV kit.

The MAX6635 EV kit provides an on-board SMBus™/I²C interface and is connected to the computer through the universal serial bus (USB) port. The EV kit includes Windows® 2000/XP®- and Windows Vista®-compatible software that provides a graphical user interface (GUI) for control of the MAX6635's programmable features.

Applications

  • Automotive Electronics
  • Battery-Temperature Alarms
  • PC Temperature Control

MAX6635EVKIT
Evaluation Kit for the MAX6633, MAX6634, and MAX6635

Latest Discussions

No discussions on MAX6634 yet. Have something to say?

Start a Discussion on EngineerZone®