MAX6576

PRODUCTION

SOT Temperature Sensors with Period/Frequency Output

SOT23 Single Wire Digital Temperature Sensors

Part Models
2
1ku List Price
Starting From $1.43

Part Details

  • Simple Single-Wire Output
  • Two Output Types Available
    • Temperature to Period (µs) (MAX6576)
    • Temperature to Frequency (Hz) (MAX6577)
  • ±0.8°C Accuracy at +25°C (±3°C max)
  • No External Components
  • Operates from +2.7V to +5.5V Supply Voltage
  • Low 140µA Typical Supply Current
  • Standard Operating Temperature Range: -40°C to +125°C
  • Small 6-Pin SOT23 Package
MAX6576
SOT Temperature Sensors with Period/Frequency Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6576 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed