MAX5431

PRODUCTION

±15V Digitally Programmable Precision Voltage-Dividers for PGAs

Part Models
5
1ku List Price
Starting From $1.78

Part Details

  • Four Noninverting PGA Gain Configurations:
    AV = 1, 2, 4, and 8
  • Precision 0.025% Ratio Accuracy
  • On-Chip Matching Resistor for Op Amp Bias- Current Compensation (MAX5431)
  • Single-Supply +12V to +15V, or Dual-Supply ±12V to ±15V Operation
  • Low 35µA Supply Current
  • CMOS/TTL Logic Compatible 2-Wire Parallel Interface
  • Space-Saving 8-Pin SOT23 and 10-Pin µMAX Packages
  • 3V Logic Compatibility
  • MAX5431
    ±15V Digitally Programmable Precision Voltage-Dividers for PGAs
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5431 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed