MAX5400

PRODUCTION

256-Tap SOT-PoT, Low-Drift Digital Potentiometers in SOT23

256-Tap Digital Potentiometers Offer the Ultimate Space Savings in an 8-Pin SOT23

Part Models
2
1ku List Price
Starting From $1.31

Part Details

  • Miniature 8-Pin SOT23 (3mm x 3mm)
  • 256 Tap Positions
  • Ultra-Low 0.1µA Supply Current
  • Single-Supply Operation: +2.7V to +5.5V
  • Low Ratiometric Temperature Coefficient: 5ppm/°C
  • Power-On Reset: Wiper Goes to Midscale (Position 128)
  • Glitchless Switching Between the Resistor Taps
  • 3-Wire SPI™-Interface Compatible
  • 50kΩ/100kΩ Resistor Values
MAX5400
256-Tap SOT-PoT, Low-Drift Digital Potentiometers in SOT23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Potentiometers (DigiPOT) 2
MAX5160 PRODUCTION Low-Power Digital Potentiometers
MAX5161 LAST TIME BUY Low-Power Digital Potentiometers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5400 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed