MAX4633

LAST TIME BUY

Fault-Protected, High-Voltage, Dual Analog Switches

Part Details

  • Fault Protection
    • ±40V with Power Off
    • ±36V with ±15V Supplies (MAX4631/MAX4633)
    • ±25V with ±15V Supplies (MAX4632)
  • Rail-to-Rail Signal Handling
  • No Power-Supply Sequencing Required
  • All Switches Off with Power Off
  • Output Clamped to Appropriate Supply Voltage During Fault Condition; No Transition Glitch
  • 85Ω (max) Signal Paths with ±15V Supplies
  • ±4.5V to ±18V Dual Supplies
  • +9V to +36V Single Supply
  • Low Power Consumption: <6mW
  • Pin Compatible with Industry-Standard DG401/DG403/DG405
  • TTL- and CMOS-Logic Compatible Inputs with Single +9V to +15V, or ±15V Supplies
MAX4633
Fault-Protected, High-Voltage, Dual Analog Switches
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX4633 yet. Have something to say?

Start a Discussion on EngineerZone®