MAX32620

NOT RECOMMENDED FOR NEW DESIGNS

Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 2MB Flash and 256KB SRAM

DARWIN Generation U MCUs Are Perfect for Engineers Who Are Serious About Power and Performance

Part Models
5
1ku List Price
Starting From $7.21

Part Details

  • High-Efficiency Microcontroller for Wearable Devices
    • Internal Oscillator Operates Up to 96MHz
    • Low Power 4MHz Option for Always-On Monitoring
    • 2MB/1MB Flash Memory
    • 256KB SRAM
    • 8KB Instruction Cache
    • 1.2V Core Supply Voltage
    • 1.8V to 3.3V I/O
    • Optional 3.3V ±5% USB Supply Voltage
    • Wide Operating Temperature: -30°C to +85°C
  • Power Management Maximizes Uptime for Battery Applications
    • 122µW/MHz Active Executing from Cache
    • 62µW/MHz Active Executing from Flash
    • Wake-Up to 96MHz Clock or 4MHz Clock
    • 1.06µW Low Power Mode (LP0) Mode with RTC
    • 2.67µW Ultra-Low Power Data Retention Sleep Mode (LP1) with Fast 5µs (typ) Wakeup on 96MHz
    • 28µW/MHz Low Power Mode (LP2) Current
  • Optimal Peripheral Mix Provides Platform Scalability
    • Three SPI Masters, One SPI Slave
    • Four UARTs
    • Up to Three I2C Masters, One I2C Slave
    • 1-Wire® Master
    • Up to 49 General-Purpose I/O Pins
    • SPI Execute in Place (SPIX) Engine for Memory Expansion with Minimal Footprint
    • Full-Speed USB 2.0 with Internal Transceiver
    • Sixteen Pulse Train Engines
    • Six 32-Bit or 12 16-Bit Timers
    • Three Watchdog Timers with Independent Sources
    • Four-Input, 10-Bit Sigma-Delta ADC Operating at 7.8 kS/s, 5.5V and 1.8V Tolerant Inputs
    • AES-128, -192, -256 Hardware Engine
    • RTC Calibration Output
    • JTAG 1149.1 Compatible with Serial Wire Debug
  • Secure Valuable IP and Data with Robust Internal Hardware Security (MAX32621 Only)
    • Trust Protection Unit (TPU) Provides ECDSA and Modular Arithmetic Acceleration Support
    • True Random Number Generator (TRNG)
    • Secure Boot Loader
MAX32620
Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 2MB Flash and 256KB SRAM
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX32620-EVKIT

Evaluation Kit for MAX32620 and MAX32621

Features and Benefits

  • Easily Load and Debug Code Using the Supplied Olimex ARM-USB-TINY-H JTAG Debugger Connected Through a Standard 20-Pin ARM JTAG Header
  • Headers for Accessing the IC’s Pins and Analog Front End (AFE) Input Signals
  • Micro-USB Type-B Connection to the IC’s USB Device Controller
  • Micro-USB Type-B Connection to USB-UART Bridge Selectable Between the IC’s Internal UART 0 and UART 1
  • On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna

Product Details

The MAX32620 and MAX32621 evaluation kits (EV kits) provide a convenient platform for evaluating the capabilities of the MAX32620 and MAX32621 microcontrollers, respectively. While the MAX32620 EV kit includes a MAX32620 soldered directly to the board, the MAX32621 EV kit features a socketed MAX32621. Each EV kit also provides a complete, functional system ideal for development and debugging applications. Except where stated otherwise, the following sections apply to both EV kits.

Applications

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hub
  • Sport Watches
  • Wearable Medical Patches

eval board
MAX35103EVKIT2

Evaluation Kit for the MAX35103/MAX32620

Features and Benefits

  • Easy Evaluation of the MAX35103 in an Embedded Environment.
  • Audiowell Ultrasonic DN20 Ultrasonic Transducer Assembly
  • IAR Arm Development Environment Supported
  • Flexible Input Power Options for Desktop or Field Development Enabled by the MAX15062

Product Details

The MAX35103EVKIT2 provides an application example using the MAX35103 time-to-digital converter to measure water flow as part of an off-the-shelf residential irrigation system. The kit includes a PCB and ultrasonic transducer assembly that can be added to standard 24VAC irrigation systems to provide enhanced shut-off irrigation control.

The kit features a MAX32620 Arm® Cortex®-M4 low-power MCU that executes application firmware. Debug support is provided by a 10-pin JTAG connector and a 3.3V TTL UART connector. Future Mbed™ support is provided by the included MAX32625PICO module.

The kit is designed to be inserted between a 24VAC irrigation controller and an irrigation valve. The valve and controller are optional and are not included but can easily be obtained at most home improvement retailers.

Applications

  • Ultrasonic Gas Meters
  • Ultrasonic Heat Meters
  • Ultrasonic Water Meters

eval board
MAX32620FTHR

Evaluation Kit for the MAX32620/MAX77650/MAX17055

Features and Benefits

  • Convenient Development Platform
    • 0.9in x 2.0in DIP Form Factor
      • Breadboard Compatible
      • Feather Wing Compatible
    • Pmod-Compatible Sockets
      • Supports SPI, UART, I2C, and GPIO
      • Accessible from Both Sides of Board
    • Integrated Battery Management
      • Single-Cell Li+ Charger
      • Fuel Gauge
    • User Interface Peripherals
      • Two RGB LEDs
      • Two Pushbuttons
  • MAX32620 Microcontroller Features
    • 96MHz Arm Cortex-M4 Microcontroller with FPU
    • 2048KB Flash
    • 256KB SRAM
    • Full-Speed USB
    • SPI, I2C, UART, and 1-Wire
    • 4-Channel 10-Bit ADC
    • 49 Dual Voltage GPIO
    • 3.9mm x 4.1mm, 81-Bump WLP
  • MAX77650 Ultra-Low Power PMIC Features
    • Smart Power Selector Charger
      • Supports Li+/Li-Poly Batteries
      • 7.5mA to 300mA Charge Current
    • Single Inductor Multiple Output (SIMO) Buck-Boost Regulator
      • 3 Outputs from a Single Inductor
    • 150mA LDO Regulator
    • I2C Configurable
    • 2.75mm x 2.15mm, 30-Bump WLP
  • MAX17055 Fuel Gauge Features
    • ModelGauge m5 EZ
      • Eliminates Battery Characterization
      • Eliminates Coulomb Counter Drift
    • 7µA Operating Current
    • 1.4mm x 1.5mm, 9-Bump WLP

Product Details

The MAX32620FTHR board is a rapid development platform designed to help engineers quickly implement battery-optimized solutions with the MAX32620 Arm® Cortex®-M4 microcontroller with FPU. The board also includes the MAX77650 ultra-low power PMIC and MAX17055 fuel gauge to provide efficient power conversion and battery management with minimal board space. The form factor is a small 0.9in x 2.0in dual-row header footprint that is compatible with breadboards and off-theshelf peripheral expansion boards. In addition to the dualrow headers, there are also two 12-pin Pmod™-compatible socket connectors for more expansion options. Also on board are common user-interface peripherals including two RGB indicator LEDs and two pushbuttons. These provide a power-optimized flexible platform for quick proofs-of-concept and early software development to enhance time to market.

Applications

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hub
  • Sport Watches
  • Wearable Medical Patches

MAX32621-EVKIT

Evaluation Kit for MAX32620 and MAX32621

Features and Benefits

  • Easily Load and Debug Code Using the Supplied Olimex ARM-USB-TINY-H JTAG Debugger Connected Through a Standard 20-Pin ARM JTAG Header
  • Headers for Accessing the IC’s Pins and Analog Front End (AFE) Input Signals
  • Micro-USB Type-B Connection to the IC’s USB Device Controller
  • Micro-USB Type-B Connection to USB-UART Bridge Selectable Between the IC’s Internal UART 0 and UART 1
  • On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna

Product Details

The MAX32620 and MAX32621 evaluation kits (EV kits) provide a convenient platform for evaluating the capabilities of the MAX32620 and MAX32621 microcontrollers, respectively. While the MAX32620 EV kit includes a MAX32620 soldered directly to the board, the MAX32621 EV kit features a socketed MAX32621. Each EV kit also provides a complete, functional system ideal for development and debugging applications. Except where stated otherwise, the following sections apply to both EV kits.

Applications

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hub
  • Sport Watches
  • Wearable Medical Patches

MAX32620-EVKIT
Evaluation Kit for MAX32620 and MAX32621
MAX35103EVKIT2
Evaluation Kit for the MAX35103/MAX32620
MAX32620FTHR
Evaluation Kit for the MAX32620/MAX77650/MAX17055
MAX32621-EVKIT
Evaluation Kit for MAX32620 and MAX32621

Latest Discussions

Recently Viewed