MAX32520

Obsolete

ChipDNA Secure Arm Cortex M4 Microcontroller

ChipDNA Secure Microcontroller with Secure Boot for IoT Applications

Part Details

    High-Efficiency Microcontroller for Secure Element IoT
    • Arm Cortex-M4F with FPU Up to 120MHz
    • 16KB Unified Code Cache
    • 2MB PUF Encrypted Flash Memory with Cache Provides Ultimate Firmware IP Protection
    • Low Latency On-the-Fly Decryption of Flash Execution
    • 136KB SRAM + 34KB ECC
    • 8KB User-Programmable OTP
  • Secure Element
    • PUF-Based Keys
      • For Internal Flash Encryption
      • For Strong Device Authentication
    • Secure Boot Loader with Public Key Authentication and Serial Flash Emulation
    • AES, SHA, and ECDSA Accelerators
    • Hardware True Random Number Generator
      • SP800-90B Compliant Entropy Source
      • SP800-90A Compliant DRBG
    • Die Shield
    • Temperature and Voltage Tamper Monitor
    • External Tamper Sensor with Random Dynamic Pattern
  • Power Management Maximizes Operating Time for Battery Applications
    • Single 3.3V/2.5V/1.8V Supply
    • Down to 3.2μA Backup Mode
    • 15μs Wake-Up Time from Standby Mode
    • Clock Gating, Power Gating, Registers, and Memory Retention Modes
  • Multiple Peripherals for System Control
    • One UART
    • One I²C Interface
    • QSPI
    • Four Timers with PWM Capability
    • Up to 27 General-Purpose I/O Pins with Selectable Output Driver Strength
    • 4-Channel DMA Controller
    • 4-Pin JTAG
MAX32520
ChipDNA Secure Arm Cortex M4 Microcontroller
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAXQ1062 LAST TIME BUY DeepCover Cryptographic Controller for Embedded Devices
Secure Authenticators 1
MAXQ1061 NOT RECOMMENDED FOR NEW DESIGNS DeepCover Cryptographic Controller for Embedded Devices
Security Managers 2
MAX36010 PRODUCTION Security Supervisor with Tamper Detection and Cryptography
MAX36011 PRODUCTION Security Supervisor with Tamper Detection and Cryptography
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX32520FTHR

Evaluation Kit for the MAX32520

Features and Benefits

  • Featherwing Form Factor for General Hardware Prototyping
  • PMOD Connector for Interface with PMOD-Compatible Peripherals
  • USB Controller for High-Speed Data Transfer with a PC Host
  • SWD Port for Programming and Debugging

Product Details

The MAX32520FTHR evaluation kit provides an inexpensive and convenient platform for evaluating the MAX32520 secure Arm® Cortex®-M4 processor with FPU that incorporates Maxim’s patented ChipDNA™ PUF technology and other security features. The featherwing form factor and USB connectivity enable rapid prototyping and firmware development.

Applications

  • Embedded Communication Equipment (Routers, Gateways, etc.)
  • Embedded Connected Systems
  • IoT Nodes and Gateways
  • Secure Industrial Appliances, Sensors, and Controllers
  • Set-Top Boxes

eval board
MAX32520-KIT

Evaluation Kit for the MAX32520

Features and Benefits

  • Arm® Cortex® M4 Processor with FPU with ChipDNA™ PUF Technology
  • USB 2.0 Micro B to Serial UART
  • Serial UART Access Selectable Through a USB 2.0 Serial Bridge or from an Optional Host Processor
  • Security Self-Destruct Jumper
  • Arm® or SWD JTAG 20-Pin Header and Cortex 10-Pin Header
  • 40-Pin Connector for Interfacing to a Host Processor
  • 16-Pin Ribbon Cable Connector for Interfacing to QSPI
  • Three PMOD Connectors for Interfacing to SPI, I2C, or Timer Modules
  • Select GPIOs Accessed Through Shared 0.1in Headers
  • Board Power Provided by Either USB Port or from a Host Processor
  • Onboard 1.8V, 2.5V, and 3.3V Regulators for IC and Peripherals
  • Individual Power Measurement on All IC Rails Through Jumpers
  • Two General-Purpose LEDs and One General- Purpose Pushbutton Switch

Product Details

The MAX32520 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32520 for secure element IoT utilizing Maxim’s proprietary PUF (physically unclonable function) technology.

The MAX32520 integrates an Arm® Cortex® M4 processor with FPU, 2MB of flash, 136KB of system RAM and 34KB ECC, 8KB of one-time-programmable (OTP) memory and 128KB of boot ROM. It provides a FIPS/ compliant TRNG, as well as environmental and tamper detection circuitry to facilitate system-level security. Multiple high speed interfaces are supported including SPI, UART, and an I2C. One of the SPI ports has a serial flash emulation mode allowing direct code fetching enabling secure boot from a host microcontroller.

Applications

  • Embedded Communication Equipment (Routers, Gateways, etc.)
  • Embedded Connected Systems
  • IoT Nodes and Gateways
  • Secure Industrial Appliances, Sensors, and Controllers
  • Set-Top Boxes

MAX32520FTHR
Evaluation Kit for the MAX32520
MAX32520-KIT
Evaluation Kit for the MAX32520

Latest Discussions