Overview

Features and Benefits

  • On-Board I2C to 1-Wire Converter (DS2482)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-CompatibleSoftware

Product Details

The MAX31825 evaluation system (EV system) demonstrates the MAX31825 1-Wire® temperature sensor with hardware-selectable address and alarm. The MAX31825 EV system includes the MAX31825 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31825.

The MAX31825 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 6-pin WLP MAX31825ANT+ installed.

Applications

  • Communications Equipment
  • Consumer Equipment
  • Data Center Equipment
  • Industrial Equipment