Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Quick Evaluation of the MAX30205
- USB Powered
- Full Assembled and Tested
- Windows® 7, 8, and 10-Compatible Software
Product Details
The MAX30205 evaluation kit (EV kit) provides a convenient way to evaluate the MAX30205 human body temperature sensor. The sensor uses a high resolution, sigma-delta, analog-to-digital converter to accurately measure temperature and convert it to digital form. The kit includes a USB-to-I2C controller and GUI program to simplify evaluation.
Applications
- Fitness
- Medical
Applicable Parts
Documentation & Resources
-
MAX30205EVSYS: Evaluation Kit for the MAX30205 Data Sheet (Rev. 0)10/5/2016PDF792K