MAX20094

RECOMMENDED FOR NEW DESIGNS

Backup Battery Charger and Boost Controller

Integrated Backup Battery Charger and Boost Controller

Part Models
12
1ku List Price
Starting From $2.96
Viewing:

Part Details

  • Efficient Solution
    • Minimum 2V Sync Boost with n-Channel FET Control
    • Skip Mode Guarantees > 50% Efficiency at 1mA
  • Multiple Functions to Enable Small Solution Size
    • 3V to 6V CC/CV Battery Charger
    • I2C-Settable Charging Current up to 1A
    • I2C-Selectable CV Voltage and CC Current Levels
    • Gate-Driver Output for p-Channel Load Disconnect
    • Backup Battery Switchover-Trigger Signal
  • State-of-Health for Backup Battery Monitoring
    • I2C Interface Diagnostics and Control Interface
    • Accurate Internal Current Sink for Battery Impedance Measurement
    • Analog Readout of Internal Sink Current from Backup Battery
    • Remote Sense for BATT_ Voltage Measurement
  • Robust for Automotive Environment
    • 3.5V to 36V VIN (40V Load-Dump Tolerant)
    • < 1µA Leakage for Pins Connected to the Battery
    • -40°C to +125°C Operating Temperature Range
    • 28-Pin, Side-Wettable TQFN Package Enables Optical Inspection
MAX20094
Backup Battery Charger and Boost Controller
MAX20094, MAX20095: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX20095EVSYS

Evaluation Kit for the MAX20094/MAX20095

Features and Benefits

  • Easy Testing of CC/CV Charger, SOH Functions, and Boost Controller
  • Free Downloadable EV Kit GUI
  • MINIQUSB for Simplified Control
  • Jumpers and Pins for External I2C Controller
  • Optimized Application Layout for Quick Implementation
  • Both MAX20094 and MAX20095 EV Kits Can be Used to Evaluate Either of the Pin-Compatible ICs with Component Replacement of the U1 IC
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20094/MAX20095 evaluation kits (EV kits) are fully assembled and tested application circuits for the MAX20094/MAX20095 backup battery chargers and boost controllers with I2C capability. The EV kits are set up to provide the user with a convenient method to assess the constant-current/constant-voltage (CC/CV) battery charger, state-of-health (SOH) diagnostic features, and the boost controller.

Both EV kits are recommended for use with the free MAX20094 companion GUI and an I2C interface board, such as the Maxim Integrated command module (MINIQUSB). The MINIQUSB enables I2C communication through the USB port of a PC by emulating a 2-wire interface. The EV system includes both the EV kit and the MINIQUSB command module. Note: The EV kit can also be used as a stand-alone board without these items. The EV kit can also evaluate the pin-compatible MAX20095 with IC replacement of U1.

Applications

  • Automotive Telematics Battery Backup
  • Single or Multicell Battery-Backup Systems

eval board
MAX20094EVKIT

Evaluation Kit for the MAX20094/MAX20095

Features and Benefits

  • Easy Testing of CC/CV Charger, SOH Functions, and Boost Controller
  • Free Downloadable EV Kit GUI
  • MINIQUSB for Simplified Control
  • Jumpers and Pins for External I2C Controller
  • Optimized Application Layout for Quick Implementation
  • Both MAX20094 and MAX20095 EV Kits Can be Used to Evaluate Either of the Pin-Compatible ICs with Component Replacement of the U1 IC
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20094/MAX20095 evaluation kits (EV kits) are fully assembled and tested application circuits for the MAX20094/MAX20095 backup battery chargers and boost controllers with I2C capability. The EV kits are set up to provide the user with a convenient method to assess the constant-current/constant-voltage (CC/CV) battery charger, state-of-health (SOH) diagnostic features, and the boost controller.

Both EV kits are recommended for use with the free MAX20094 companion GUI and an I2C interface board, such as the Maxim Integrated command module (MINIQUSB). The MINIQUSB enables I2C communication through the USB port of a PC by emulating a 2-wire interface. The EV system includes both the EV kit and the MINIQUSB command module. Note: The EV kit can also be used as a stand-alone board without these items. The EV kit can also evaluate the pin-compatible MAX20095 with IC replacement of U1.

Applications

  • Automotive Telematics Battery Backup
  • Single or Multicell Battery-Backup Systems

eval board
MAX20094EVSYS

Evaluation Kit for the MAX20094/MAX20095

Features and Benefits

  • Easy Testing of CC/CV Charger, SOH Functions, and Boost Controller
  • Free Downloadable EV Kit GUI
  • MINIQUSB for Simplified Control
  • Jumpers and Pins for External I2C Controller
  • Optimized Application Layout for Quick Implementation
  • Both MAX20094 and MAX20095 EV Kits Can be Used to Evaluate Either of the Pin-Compatible ICs with Component Replacement of the U1 IC
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20094/MAX20095 evaluation kits (EV kits) are fully assembled and tested application circuits for the MAX20094/MAX20095 backup battery chargers and boost controllers with I2C capability. The EV kits are set up to provide the user with a convenient method to assess the constant-current/constant-voltage (CC/CV) battery charger, state-of-health (SOH) diagnostic features, and the boost controller.

Both EV kits are recommended for use with the free MAX20094 companion GUI and an I2C interface board, such as the Maxim Integrated command module (MINIQUSB). The MINIQUSB enables I2C communication through the USB port of a PC by emulating a 2-wire interface. The EV system includes both the EV kit and the MINIQUSB command module. Note: The EV kit can also be used as a stand-alone board without these items. The EV kit can also evaluate the pin-compatible MAX20095 with IC replacement of U1.

Applications

  • Automotive Telematics Battery Backup
  • Single or Multicell Battery-Backup Systems

eval board
MAX20095EVKIT

Evaluation Kit for the MAX20094/MAX20095

Features and Benefits

  • Easy Testing of CC/CV Charger, SOH Functions, and Boost Controller
  • Free Downloadable EV Kit GUI
  • MINIQUSB for Simplified Control
  • Jumpers and Pins for External I2C Controller
  • Optimized Application Layout for Quick Implementation
  • Both MAX20094 and MAX20095 EV Kits Can be Used to Evaluate Either of the Pin-Compatible ICs with Component Replacement of the U1 IC
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20094/MAX20095 evaluation kits (EV kits) are fully assembled and tested application circuits for the MAX20094/MAX20095 backup battery chargers and boost controllers with I2C capability. The EV kits are set up to provide the user with a convenient method to assess the constant-current/constant-voltage (CC/CV) battery charger, state-of-health (SOH) diagnostic features, and the boost controller.

Both EV kits are recommended for use with the free MAX20094 companion GUI and an I2C interface board, such as the Maxim Integrated command module (MINIQUSB). The MINIQUSB enables I2C communication through the USB port of a PC by emulating a 2-wire interface. The EV system includes both the EV kit and the MINIQUSB command module. Note: The EV kit can also be used as a stand-alone board without these items. The EV kit can also evaluate the pin-compatible MAX20095 with IC replacement of U1.

Applications

  • Automotive Telematics Battery Backup
  • Single or Multicell Battery-Backup Systems

MAX20095EVSYS
Evaluation Kit for the MAX20094/MAX20095
MAX20094EVKIT, MAX20094EVSYS, MAX20095EVKIT, MAX20095EVSYS: Board Photo
MAX20094EVKIT
Evaluation Kit for the MAX20094/MAX20095
MAX20094EVKIT, MAX20094EVSYS, MAX20095EVKIT, MAX20095EVSYS: Board Photo
MAX20094EVSYS
Evaluation Kit for the MAX20094/MAX20095
MAX20094EVKIT, MAX20094EVSYS, MAX20095EVKIT, MAX20095EVSYS: Board Photo
MAX20095EVKIT
Evaluation Kit for the MAX20094/MAX20095
MAX20094EVKIT, MAX20094EVSYS, MAX20095EVKIT, MAX20095EVSYS: Board Photo

Latest Discussions

Recently Viewed