MAX20092

PRODUCTION

12-Switch Matrix Manager for Automotive Lighting

Flexible and Fast—Enables Matrix/Pixel Automotive Lighting up to 1.5A

Part Models
2
1ku List Price
Starting From $3.85
Viewing:

Part Details

  • Automotive Ready: AEC-Q100 Qualified
  • Flexible Configuration Allows the Use of the Same Device in Different Applications
    • Single-, Dual-, and Quad-String Configurations
    • Up to 12 Switches in Series in Single-String Configurations
    • Up to 6 Switches in Series in Dual-String Configurations
    • Up to 3 Switches in Series in Quad-String Configurations
    • Up to 2 LEDs per Switch
  • Optimal PWM Dimming Arrangement Provides Excellent Dimming Performance
    • Programmable 12-Bit PWM Dimming
    • Fade Transition Between PWM Dimming States
    • Internal Clock Generator or External Clock for PWM Dimming
  • Protection Features and Package Improve Reliability
    • Open-LED Protection
    • Programmable Open-LED and Shorted-LED Threshold
    • Open- and Shorted-LED Fault Reporting
    • Thermally Enhanced 32-Pin SWTQFN Package
MAX20092
12-Switch Matrix Manager for Automotive Lighting
MAX20092: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Step-Down (Buck) LED Drivers 2
MAX20096 PRODUCTION Dual-Channel Synchronous Buck, High-Brightness LED Controller with and without SPI Interface
MAX20078 PRODUCTION Synchronous Buck, High-Brightness LED Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX20092EVSYS

Evaluation System for the MAX20092

Features and Benefits

  • Operating Input Supply Range: 9V to 16V
  • Individual and Group Control of LEDs for Turn On, Turn Off, and PWM Dimming
  • Dimming With and Without Fade
  • Phase Shift Capability
  • LED Slew Rate Control for Turn On/Off
  • Open and Short Indication for Each Individual LED
  • Adjustable for Short Thresholds
  • Open Trace Detection
  • Adjustable for PWM Dimming Frequency
  • Thermal Warning and Thermal Shutdown Indication
  • Status Reporting on SPI Errors
  • Individual, Global, or Cluster Write Modes Through the SPI Interface
  • Reporting of LED Binning Resistor (RGRADE)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20092 evaluation system is a matrix LED dimmer system featuring the MAX20092 12-switch matrix LED dimmer IC. The system includes two MAX20092 ICs that each control a string of 12 series LEDs. Each LED can be controlled individually or grouped. The user can turn the LED on and off with or without fading. The two strings of 12 series LEDs are driven by the MAX20097, a dual buck controller IC, with a current of 0.5A. The power supply for the dual buck controller is generated from the MAX16990, boost controller IC that is powered by an external 12V supply. For the detailed operation of the MAX20092 IC, refer to the MAX20092 IC data sheet.

Applications

  • Automotive Front-Light Systems
  • Automotive Matrix-Lighting Systems
  • Automotive Tail-Light Systems

MAX20092EVSYS
Evaluation System for the MAX20092

Latest Discussions

No discussions on MAX20092 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed