MAX20096

PRODUCTION

Dual-Channel Synchronous Buck, High-Brightness LED Controller with and without SPI Interface

Dual-Channel Ultra-Fast Response Time Buck Controller with no Overshoots or Undershoots

Part Models
2
1ku List Price
Starting From $4.14

Part Details

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
    • Wide 4.5V to 65V Input Voltage Range
    • No Compensation Components
    • Programmable Switching Frequency
    • External MOSFETs that are Sizable for the Appropriate Current
  • Wide Dimming Ratio Allows High-Contrast Ratio
    • Analog Dimming
    • PWM Dimming
  • Suitable for Matrix Lighting
    • Maintains Current Regulation While Shorting/Opening Individual LEDs in the String
    • Ultra-Fast Response Control Loop Prevents Overshoots and Undershoots
  • Protection Features and Wide Temperature Range Increase System Reliability
    • Short Circuit, Overvoltage, and Thermal Protection
    • -40°C to +125°C Operating Temperature Range
    • Thermal Monitor and LED Current Monitor
  • Fault Diagnosis Through SPI Interface and Through FLTB Pin for Applications without SPI Interface
MAX20096
Dual-Channel Synchronous Buck, High-Brightness LED Controller with and without SPI Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Step-Down (Buck) LED Drivers 1
MAX20078 PRODUCTION Synchronous Buck, High-Brightness LED Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX20096EVSYS

Evaluation Kit/Evaluation System for the MAX20096

Features and Benefits

  • 4.5V to 65V Input Voltage
  • Drives 1–16 LEDs in Each of the Dual Channels
  • 0A to 3A LED Current
  • Demonstrates SPI Interface Capability
  • Demonstrates PWM Dimming and Analog Dimming Using the SPI Interface
  • Demonstrates LED Open/Short Faults Monitoring Using the SPI Interface
  • Monitors the LED Current Using the Graphical User Interface (GUI)
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX20096 evaluation kit (EV kit) provides a proven design to evaluate the MAX20096 dual-channel synchronous buck, high-brightness LED controller with and without SPI interface for high-power HB LED drivers. The EV kit is set up as a dual-buck LED driver and operates from a 4.5V to 65V DC supply voltage. The EV kit is configured to deliver up to 3A in each string of LEDs for both channels. The total voltage of the string can vary from 3V to 55V. The anode of the LED string should be connected to the LED+ terminal; the cathode should be connected to PGND.

Applications

  • Automotive Exterior Lighting
  • Commercial, Industrial, and Architectural Lighting
  • Daytime Running Lights (DRLs)
  • Fog Light and Adaptive Front Light Assemblies
  • High-Beam/Low-Beam/Signal/Position Lights

MAX20097EVKIT

Evaluation Kit for the MAX20097

Features and Benefits

  • Input Voltage: 4.5V to 65V
  • Drives 1 to 16 LEDs on Both Channels
  • LED Current: 0A to 2A on Both Channels
  • Demonstrates UVLO, Output Short Protection, Overload
  • Demonstrates Current-Limit and Thermal-Shutdown Feature
  • Proven PCB Layout and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX20097 evaluation kit (EV kit) provides a proven design to evaluate the MAX20097 dual-synchronous buck controller for high-power, high-brightness (HB) LED drivers. The EV kit is set up as a dual-buck LED driver and operates from a DC supply voltage from 4.5V to 65V. The EV kit is configured to deliver up to 2A of current through the LEDs for both the channels. The total voltage of each of the 2 LED strings can vary from 3V to 55V.

Applications

  • Automotive Exterior Lighting
  • Commercial, Industrial, and Architectural Lighting
  • Daytime Running Lights (DRLs)
  • Fog Light and Adaptive Front Light Assemblies
  • High-Beam/Low-Beam/Signal/Position Lights

MAX20096EVKIT

Evaluation Kit/Evaluation System for the MAX20096

Features and Benefits

  • 4.5V to 65V Input Voltage
  • Drives 1–16 LEDs in Each of the Dual Channels
  • 0A to 3A LED Current
  • Demonstrates SPI Interface Capability
  • Demonstrates PWM Dimming and Analog Dimming Using the SPI Interface
  • Demonstrates LED Open/Short Faults Monitoring Using the SPI Interface
  • Monitors the LED Current Using the Graphical User Interface (GUI)
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX20096 evaluation kit (EV kit) provides a proven design to evaluate the MAX20096 dual-channel synchronous buck, high-brightness LED controller with and without SPI interface for high-power HB LED drivers. The EV kit is set up as a dual-buck LED driver and operates from a 4.5V to 65V DC supply voltage. The EV kit is configured to deliver up to 3A in each string of LEDs for both channels. The total voltage of the string can vary from 3V to 55V. The anode of the LED string should be connected to the LED+ terminal; the cathode should be connected to PGND.

Applications

  • Automotive Exterior Lighting
  • Commercial, Industrial, and Architectural Lighting
  • Daytime Running Lights (DRLs)
  • Fog Light and Adaptive Front Light Assemblies
  • High-Beam/Low-Beam/Signal/Position Lights

MAX20096EVSYS
Evaluation Kit/Evaluation System for the MAX20096
MAX20097EVKIT
Evaluation Kit for the MAX20097
MAX20096EVKIT
Evaluation Kit/Evaluation System for the MAX20096

Latest Discussions

Recently Viewed