MAX17330

NOT RECOMMENDED FOR NEW DESIGNS

AccuCharge + ModelGauge 1-Cell Charger, Fuel Gauge, and Protector

Industry's Most Flexible Stand-Alone Fuel Gauge with Integrated Precision Charger and Protector

Part Models
2
1ku List Price
Starting From $2.65

Part Details

  • Non-Volatile Programmable Stand-Alone AccuCharge Charger
    • 0.2% Charge Voltage 3.6V to 4.8V, Configurable
    • 1% Charge Current, 256 Current Settings
    • FET Temperature Limit and Heat Regulation
    • Prequal and Step-Charging Options
    • JEITA—6 Temperature Regions
  • Battery Health + Programmable Safety/Protection
    • Overvoltage/Overcharge-Current
      •  Temperature Region Dependent
    • Overcharge/Discharge/Short-Circuit Current 
    • Over/Under Temperature
    • Zero-Volt or Greater than 1.8V Charging Option
    • Undervoltage + SmartEmpty
  • Pushbutton Wakeup/Factory Ship Mode (0.5μA)
  • ModelGauge m5 EZ Algorithm
    • Percent, Capacity, Time-to-Empty/Full, Age
    • Cycle+™ Age Forecast
  • Dynamic Power—Estimates Power Capability
  • SHA-256 Authentication to Prevent Cloning
  • Precision Measurement Without Calibration
    • ​Current, Voltage, Power, Time, Cycles
    • Die Temperature​ and two Thermistors>
  • History Logging, User Data
  • Low Quiescent Current
    • FETs Enabled: 28µA Active, 21µA Hibernate>
    • FETs Disabled: 8µA Ship, 0.5µA/0.1µA Shutdown
  • 2-wire (I2C/SMBus™)
  • 1.9mm x 2.5mm 15-bump 0.5mm pitch WLP

There is a newer version of this part available

MAX17335 RECOMMENDED FOR NEW DESIGNS

AccuCharge + ModelGauge m5 EZ 1-Cell Charger, Fuel Gauge, and Protector

MAX17330
AccuCharge + ModelGauge 1-Cell Charger, Fuel Gauge, and Protector
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
MAX17301 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
Switching Battery Chargers 2
MAX8971 PRODUCTION Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger
MAX77751 PRODUCTION 3.15A USB Type-C Autonomous Charger for 1-Cell Li+ Batteries
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX17330X2EVKIT

Evaluation Kit for the MAX17330

Features and Benefits

  • ModelGauge m5 Algorithm
  • Charges, Monitors, and Protects a 1S Battery
  • Full Protection Solution On-Board for Evaluation
  • Battery Voltage (VBATT) Range of +2.16V to +4.9V with Default Hardware
  • Input Voltage up to 5.7V
  • Default Current Range -5A (Discharge) to +2.56A (Charge) with 10mΩ Sense Resistor (Higher Currents can be Supported by Changing to a Smaller Sense Resistor)
  • 2 Thermistor Measurements
  • On-Board I2C Communication Interface with Built-In MAXUSB Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17330 evaluation kit is a fully assembled and tested surface-mount PCB that evaluates the stand-alone charger, fuel gauge IC with protector and optional SHA-256 authentication for 1 cell lithium-ion/polymer batteries.

The MAX17330 EV kits include the IC evaluation board with integrated I2C interface and USB micro-B cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from MAX17330 product page under Design Resources tab. Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Dual Screen Smartphones, Tablets
  • Handheld Radios, Computers, Accessories
  • Hearables, Wearables, Smartwatches
  • Home/Building Automation, Sensors, Cameras
  • Medical Devices, Health, Fitness Monitors
  • Parallel Battery AR/VR Systems
  • Smart Batteries and Hybrid Supercap Batteries
  • USB PPS and Direct Charging

MAX17330X2EVKIT
Evaluation Kit for the MAX17330

Latest Discussions

Recently Viewed