MAX17049

PRODUCTION

3µA 1-Cell/2-Cell Fuel Gauge with ModelGauge

Maximize Battery Run Time with Industry's Smallest Size, Lowest Power Fuel Gauges that Eliminate a Current-Sense Resistor

Part Models
4
1ku List Price
price unavailable

Part Details

  • MAX17048: 1 Cell, MAX17049: 2 Cells
  • Precision ±7.5m­V/Cell Voltage Measurement
  • ModelGauge Algorithm
    • Provides Accurate State-of-Charge
    • Compensates for Temperature/Load Variation
    • Does Not Accumulate Errors, Unlike Coulomb Counters
    • Eliminates Learning
    • Eliminates Current-Sense Resistor
  • Ultra-Low Quiescent Current
    • 3µA Hibernate, 23µA Active
    • Fuel Gauges in Hibernate Mode
    • Automatically Enters and Exits Hibernate Mode
  • Reports Charge and Discharge Rate
  • Battery-Insertion Debounce
    • Best of 16 Samples to Estimate Initial SOC
  • Programmable Reset for Battery Swap
    • 2.28V to 3.48V Range
  • Configurable Alert Indicator
    • Low SOC
    • 1% Change in SOC
    • Battery Undervoltage/Overvoltage
    • VRESET Alert
  • I2C Interface
  • 8-Bit OTP ID Register (Contact Factory)
MAX17049
3µA 1-Cell/2-Cell Fuel Gauge with ModelGauge
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 5
MAX17040 PRODUCTION 1-Cell/2-Cell Fuel Gauge with ModelGauge
MAX17041 PRODUCTION 1-Cell/2-Cell Fuel Gauge with ModelGauge
MAX17043 PRODUCTION 1-Cell/2-Cell Fuel Gauge with ModelGauge and Low-Battery Alert
MAX17044 PRODUCTION 1-Cell/2-Cell Fuel Gauge with ModelGauge and Low-Battery Alert
MAX17047 PRODUCTION 1-Cell Fuel Gauge with ModelGauge m3
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX17048XEVKIT

Evaluation Kits for the MAX17048X and MAX17049X

Features and Benefits

  • Battery Input Voltage Range
    • MAX17048X: +2.5V to +4.5V
    • MAX17049X: +2.5V to +12V
  • Powered from a Single Battery (MAX17048X)
  • Evaluates 1-Cell (MAX17048X) or 2-Cell (MAX17049X) Batteries
  • Precision ±7.5mV Voltage Measurement per Cell
  • Current Sense Not Required
  • On-Board LDO for 2-Cell Evaluation (MAX17049X)
  • Tiny 0.9mm x 1.7mm, 8-Bump Wafer-Level Package (WLP)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17048X/MAX17049X evaluation kits (EV kits) include the MAX17048X/MAX17049X EV kit and the Maxim DS91230+ command module. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the evaluation kit and can be downloaded from www.maximintegrated.com/evkitsoftware.
The EV kits are fully assembled and tested surface-mount PCBs that evaluate the MAX17048X/MAX17049X host or battery-side fuel gauge for 1-cell/2-cell lithium-ion (Li+) batteries in handheld and portable equipment. The EV kits can be powered from a single battery (MAX17048X) and configured to evaluate a single lithium cell (MAX17048X) or from two lithium cells in series (MAX17049X).

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers
  • Wireless Handsets

MAX17049EVKIT

Evaluation Kits for the MAX17048 and MAX17049

Features and Benefits

  • Battery Input Voltage Range
    • +2.5V to +4.5V (MAX17048)
    • +2.5V to +12V (MAX17049)
  • Powered from a Single Battery (MAX17048)
  • Evaluates 1-Cell (MAX17048) or 2-Cell (MAX17049) Batteries
  • Precision ±7.5mV Voltage Measurement Per Cell
  • Current Sense Not Required
  • On-Board LDO for 2-Cell Evaluation (MAX17049)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17048/MAX17049 evaluation kits (EV kits) consist of the MAX17048/MAX17049 evaluation kit (EV kit) and the Maxim DS91230+ command module. A Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the evaluation kits and can be downloaded from www.maximintegrated.com/evkitsoftware.
The EV kits are fully assembled and tested surface-mount PCBs that evaluate the MAX17048/MAX17049 host or battery-side fuel gauge for 1-cell/2-cell lithium-ion (LI+) batteries in handheld and portable equipment. The EV kits can be powered from a single battery (MAX17048) and can be configured to evaluate a single lithium cell (MAX17048) or two lithium cells in series (MAX17049).

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers
  • Wireless Handsets

MAX17049XEVKIT

Evaluation Kits for the MAX17048X and MAX17049X

Features and Benefits

  • Battery Input Voltage Range
    • MAX17048X: +2.5V to +4.5V
    • MAX17049X: +2.5V to +12V
  • Powered from a Single Battery (MAX17048X)
  • Evaluates 1-Cell (MAX17048X) or 2-Cell (MAX17049X) Batteries
  • Precision ±7.5mV Voltage Measurement per Cell
  • Current Sense Not Required
  • On-Board LDO for 2-Cell Evaluation (MAX17049X)
  • Tiny 0.9mm x 1.7mm, 8-Bump Wafer-Level Package (WLP)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17048X/MAX17049X evaluation kits (EV kits) include the MAX17048X/MAX17049X EV kit and the Maxim DS91230+ command module. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the evaluation kit and can be downloaded from www.maximintegrated.com/evkitsoftware.
The EV kits are fully assembled and tested surface-mount PCBs that evaluate the MAX17048X/MAX17049X host or battery-side fuel gauge for 1-cell/2-cell lithium-ion (Li+) batteries in handheld and portable equipment. The EV kits can be powered from a single battery (MAX17048X) and configured to evaluate a single lithium cell (MAX17048X) or from two lithium cells in series (MAX17049X).

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers
  • Wireless Handsets

MAX17048EVKIT

Evaluation Kits for the MAX17048 and MAX17049

Features and Benefits

  • Battery Input Voltage Range
    • +2.5V to +4.5V (MAX17048)
    • +2.5V to +12V (MAX17049)
  • Powered from a Single Battery (MAX17048)
  • Evaluates 1-Cell (MAX17048) or 2-Cell (MAX17049) Batteries
  • Precision ±7.5mV Voltage Measurement Per Cell
  • Current Sense Not Required
  • On-Board LDO for 2-Cell Evaluation (MAX17049)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17048/MAX17049 evaluation kits (EV kits) consist of the MAX17048/MAX17049 evaluation kit (EV kit) and the Maxim DS91230+ command module. A Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the evaluation kits and can be downloaded from www.maximintegrated.com/evkitsoftware.
The EV kits are fully assembled and tested surface-mount PCBs that evaluate the MAX17048/MAX17049 host or battery-side fuel gauge for 1-cell/2-cell lithium-ion (LI+) batteries in handheld and portable equipment. The EV kits can be powered from a single battery (MAX17048) and can be configured to evaluate a single lithium cell (MAX17048) or two lithium cells in series (MAX17049).

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers
  • Wireless Handsets

MAX17048XEVKIT
Evaluation Kits for the MAX17048X and MAX17049X
MAX17049EVKIT
Evaluation Kits for the MAX17048 and MAX17049
MAX17049XEVKIT
Evaluation Kits for the MAX17048X and MAX17049X
MAX17048EVKIT
Evaluation Kits for the MAX17048 and MAX17049

Latest Discussions

Recently Viewed