MAX17044

PRODUCTION

1-Cell/2-Cell Fuel Gauge with ModelGauge and Low-Battery Alert

Smarten Up Your Dumb Battery!

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Host-Side or Battery-Side Fuel Gauging
    • 1 Cell (MAX17043)
    • 2 Cell (MAX17044)
  • Precision Voltage Measurement
    • ±12.5mV Accuracy to 5.00V (MAX17043)
    • ±30mV Accuracy to 10.00V (MAX17044)
  • Accurate Relative Capacity (RSOC) Calculated from ModelGauge Algorithm
  • No Offset Accumulation on Measurement
  • No Full-to-Empty Battery Relearning Necessary
  • No Sense Resistor Required
  • External Alarm/Interrupt for Low-Battery Warning
  • 2-Wire Interface
  • Low Power Consumption
  • Tiny, Lead-Free, 8-Pin, 2mm x 3mm TDFN Package or Tiny 0.4mm Pitch 9-Bump UCSP Package
MAX17044
1-Cell/2-Cell Fuel Gauge with ModelGauge and Low-Battery Alert
Ultra-compact, low-cost, host-side fuel-gauge systems for lithium-ion (Li+) batteries in handheld and portable equipment| Simplified Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Latest Discussions

No discussions on max17044 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed