MAX1651

PRODUCTION

5V/3.3V or Adjustable, High-Efficiency, Low-Dropout, Step-Down DC-DC Controller

High-Efficiency Step-Down Controller Operates with 4 to 8 Cells

Part Models
4
1ku List Price
Starting From $2.92

Part Details

  • More than 90% Efficiency (10mA to 1.5A Loads)
  • More than 12.5W Output Power
  • Less than 0.3V Dropout Voltage at 500mA
  • 100µA Max Quiescent Supply Current
  • 5µA Max Shutdown Supply Current
  • 16V Max Input Voltage
  • 5V (MAX1649), 3.3V (MAX1651), or Adjustable Output Voltage
  • Current-Limited Control Scheme
  • Up to 300kHz Switching Frequency
  • Up to 96.5% Duty Cycle
MAX1651
5V/3.3V or Adjustable, High-Efficiency, Low-Dropout, Step-Down DC-DC Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
MAX639 PRODUCTION 5V/3.3V/3V Adjustable, High-Efficiency, Low-IQ, Step-Down DC-DC Converters
Micropower Buck Regulators 1
MAX1626 PRODUCTION 5V/3.3V or Adjustable, 100% Duty Cycle, High-Efficiency, Step-Down DC-DC Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1649EVKIT

Evaluation Kit for the MAX649, MAX651, MAX652 and MAX1649, MAX1651

Features and Benefits

  • +5.5V to +16.5V Input Supply Range
  • Over 90% Efficiency for 10mA to 1.5A Loads
  • 100µA (max) Quiescent Supply Current
  • Fixed 5V or Optional Adjustable Output Voltage
  • 1.5A Output Current Capability
  • Fully Assembled and Tested

Product Details

The MAX1649 evaluation kit (EV kit) provides a regulated 5V output voltage from a 5.5V to 16.5V source. The circuit is configured to deliver up to 1.5A of output current using all surface-mount components. The MAX1649's low quiescent current and unique current-limited PFM control scheme provide high efficiency over a wide range of load currents.

The MAX1649 EV kit can also be used to evaluate the MAX1651 (3.3V output), MAX649, MAX651, and MAX652. However, the MAX1649/MAX1651 are improved versions of the MAX649/MAX651, and are recommended for new designs.

Applications

  • 5V to 3.3V Green PC Applications
  • Battery-Powered Applications
  • High-Efficiency Step-Down Regulation
  • PDAs

MAX1649EVKIT
Evaluation Kit for the MAX649, MAX651, MAX652 and MAX1649, MAX1651

Latest Discussions

No discussions on MAX1651 yet. Have something to say?

Start a Discussion on EngineerZone®