MAX14550E

LAST TIME BUY

USB Host Charger Identification Analog Switch

Enables USB Charging and Hi-Speed USB Switching

Part Details

  • USB 2.0 Hi-Speed Switching
  • Low 4.0pF On-Capacitance
  • Low 4.0Ω On-Resistance
  • Ultra-Low 0.1Ω On-Resistance Flatness
  • +2.8V to +5.5V Supply Range
  • Ultra-Low 7µA Supply Current
  • Automatic USB Charger Identification Circuit
  • Optional External Resistor-Divider with Auto Selection
  • ±15kV High ESD HBM Protection on DP/DM
  • 3mm x 3mm, 10-Pin TDFN Package
MAX14550E
USB Host Charger Identification Analog Switch
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
USB Analog Switches 2
MAX14508E PRODUCTION USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability
MAX4983E PRODUCTION High-Speed USB 2.0 Switches with ±15kV ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14550EEVKIT

Evaluation Kit for the MAX14550E

Features and Benefits

  • Hi-Speed USB (480Mbps)
  • 90Ω Differential Traces for USB 2.0
  • USB Powered
  • Test Points for Easy Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14550E evaluation kit (EV kit) provides a proven design to evaluate the MAX14550E USB host charger identification analog switch. The Hi-Speed USB transmission lines (D+ and D-) have 90Ω differential impedance traces to meet Hi-Speed USB specs. The MAX14550E EV kit comes with a MAX14550EETB+ installed.

Applications

  • Cell Phones
  • Laptops
  • Netbooks

MAX14550EEVKIT
Evaluation Kit for the MAX14550E

Latest Discussions

No discussions on MAX14550E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed