MAX14001

RECOMMENDED FOR NEW DESIGNS

Configurable, Isolated 10-bit ADCs for Multi-Range Binary Inputs

Industry's First Integrated Solution for Detection of Multi-Voltage Binary Inputs

Part Models
2
1ku List Price
Starting From $6.07
Viewing:

Part Details

  • Enables Robust Detection of Binary Inputs
    • Programmable Input Bias Current Rejects Line Noise
    • 3.75kVRMS of Isolation for 60 Seconds
    • 5.5mm of Creepage and Clearance
    • Group II CTI Package Material
  • Reduces BOM and Board Space Through High Integration
    • 10-bit, 10ksps ADC
    • Binary Threshold Comparators
    • Control Circuit for Driving a Depletion Mode FET
    • Isolation for Both Data and DC-DC Supply
    • 20-SSOP Package
  • Increases Equipment “Up Time” and Simplifies System Maintenance
    • Enables Field-Side Diagnostics
    • Automatic Self-Diagnostics
  • Provides Unparalleled Flexibility
    • Programmable Upper and Lower Input Thresholds
    • Programmable Inrush Current Activation Threshold, Magnitude, and Duration
    • Daisy-Chainable SPI Interface
MAX14001
Configurable, Isolated 10-bit ADCs for Multi-Range Binary Inputs
Isolated ADC for Configurable Binary Input Application Circuit. MAX14001, MAX14002: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX14002EVSYS

Evaluation Kit for the MAX14001/MAX14002

Features and Benefits

  • Easy Evaluation of the MAX14001/MAX14002
  • EV Kit is USB Powered
  • Daisy-Chainable SPI Interface
  • Internal Voltage Reference or External Voltage Reference
  • Half-Wave Input Rectification Filter or Full-Wave Input Rectification Filter
  • Windows XP®, Windows® 7, Windows 8.1, and Windows 10 Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX14001/14002 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX14001 and MAX14002 isolated, single-channel, analog-to-digital converters (ADCs) with programmable voltage comparators and inrush current control optimized for configurable binary input applications. The MAX14001/ MAX14002 EV kit has Pmod™ compatible connectors for SPI communication. The EV system includes the USB2PMB2 adapter board that receives commands from a PC through the USB cable to create an SPI interface for communication between the software and the MAX14001/MAX14002 on the EV kit.

The EV system includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX14001/MAX14002 EV kit has two MAX14001/MAX14002 devices (U1 and U2) that can operate in multiple modes, as shown in Figure 1:

  1. Single Channel mode: The USB2PMB2 adapter connects to connector PMOD1 or PMOD2 on the EV kit, depending on which channel is preferred, allowing differently configured analog inputs with signal conditioning circuitry.
  2. Daisy-Chain mode: The USB2PMB2 adapter connects to connector PMOD1, and DOUT from U1 connects to DIN of U2. Both U1 and U2 are controlled from a single SPI interface.
  3. Dual Channel mode: The USB2PMB2 adapter connects to connector PMOD1 and uses two chipselect signals (CS1 and CS2) to control each chip through a single connector/GUI interface.

Applications

  • Distribution Automation
  • High-Voltage Binary Input (12V–300V)
  • Industrial Control, Multi-Range, Digital Input Modules with Individually Isolated Inputs
  • Substation Automation

MAX14001EVSYS

Evaluation Kit for the MAX14001/MAX14002

Features and Benefits

  • Easy Evaluation of the MAX14001/MAX14002
  • EV Kit is USB Powered
  • Daisy-Chainable SPI Interface
  • Internal Voltage Reference or External Voltage Reference
  • Half-Wave Input Rectification Filter or Full-Wave Input Rectification Filter
  • Windows XP®, Windows® 7, Windows 8.1, and Windows 10 Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX14001/14002 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX14001 and MAX14002 isolated, single-channel, analog-to-digital converters (ADCs) with programmable voltage comparators and inrush current control optimized for configurable binary input applications. The MAX14001/ MAX14002 EV kit has Pmod™ compatible connectors for SPI communication. The EV system includes the USB2PMB2 adapter board that receives commands from a PC through the USB cable to create an SPI interface for communication between the software and the MAX14001/MAX14002 on the EV kit.

The EV system includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX14001/MAX14002 EV kit has two MAX14001/MAX14002 devices (U1 and U2) that can operate in multiple modes, as shown in Figure 1:

  1. Single Channel mode: The USB2PMB2 adapter connects to connector PMOD1 or PMOD2 on the EV kit, depending on which channel is preferred, allowing differently configured analog inputs with signal conditioning circuitry.
  2. Daisy-Chain mode: The USB2PMB2 adapter connects to connector PMOD1, and DOUT from U1 connects to DIN of U2. Both U1 and U2 are controlled from a single SPI interface.
  3. Dual Channel mode: The USB2PMB2 adapter connects to connector PMOD1 and uses two chipselect signals (CS1 and CS2) to control each chip through a single connector/GUI interface.

Applications

  • Distribution Automation
  • High-Voltage Binary Input (12V–300V)
  • Industrial Control, Multi-Range, Digital Input Modules with Individually Isolated Inputs
  • Substation Automation

eval board
MAX14001PMB

Evaluation Kit for the MAX14001

Features and Benefits

  • Easy Evaluation of the MAX14001/MAX14002
  • 3.75kVRMS Isolation for Both Data (SPI) and Power (DC-DC Supply)
  • Peripheral Module Is Powered from a Single 3.3V Supply (USB2PMB2 Is USB-Powered), No Field Side Supply Required
  • Measure AC or DC, Voltages Up to 230V AC or ±325V DC and Current Up to 5A
  • Programmable Comparator Output
  • Works With USB2PMB2 Adapter and Munich GUI Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX14001 peripheral module provides the hardware to evaluate the MAX14001 isolated ADC to measure two channels of data, line voltage (up to 230V AC or ±325V DC) and load current (up to 5A). All power and communication is with a simple USB cable—no separate field side power is required. The integrated DC-DC converter provides power isolation for the system and powers all field-side circuitry. This integrated design reduces the BOM and board dimension for building an isolated ADC system. Refer to the MAX14001 IC data sheet for detailed information regarding operation of the IC.

The MAX14001PMB has a 12-pin Pmod™-compatible connector for SPI communication. The peripheral module can be used in various ways. Maxim sells a low-cost USB2PMB2 adapter board that uses the Munich GUI software for communication through a USB cable. This is not included with this board, but is available from Maxim or one of our distributors. Alternatively, any microcontroller or FPGA with a 12-pin Pmod-compatible connector for SPI communication can be used.

Applications

  • Distribution Automation
  • High-Voltage Binary Input (12V–300V)
  • Industrial Control, Multi-Range, Digital Input Modules with Individually Isolated Inputs
  • Substation Automation

MAX14002EVSYS
Evaluation Kit for the MAX14001/MAX14002
MAX14001EVSYS
Evaluation Kit for the MAX14001/MAX14002
MAX14001PMB
Evaluation Kit for the MAX14001
MAX14001PMB Board

Latest Discussions

Recently Viewed