MAX11900

PRODUCTION

16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

16-Bit, Low-Power, SAR ADC with Reference Buffer

Part Models
2
1ku List Price
Starting From $5.97

Part Details

  • High DC/AC Accuracy Improves Measurement Quality
    • 16-Bit Resolution with No Missing Codes
    • 1Msps Throughput Rates Without Pipeline Delay/Latency
    • 95.6dB SNR and -115dB THD at 10kHz
    • 0.4 LSBRMS Transition Noise
    • ±0.25 LSB DNL (max) and ±0.5 LSB INL (max)
  • Highly Integrated ADC Saves Cost and Space
    • Internal Reference Buffer
  • Wide Supply Range and Low Power Simplify Power-Supply Design
    • 1.8V Analog Supply
    • 1.5V to 3.6V Digital Supply
    • 6.7mW Power Consumption at 1Msps
    • 6.7µW Power Consumption at 1ksps
    • 1µA in Shutdown Mode
  • Multi-Industry Standard Serial Interface and Small Package Reduces Size
    • SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
    • 4mm x 4mm 20-Pin TQFN Package
MAX11900
16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX11904 20-Bit, 1Msps, Low-Power, Fully Differential SAR ADC
MAX11903 18-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC
Single Channel A/D Converters 3
MAX11905 PRODUCTION 20-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC
MAX11902 PRODUCTION 18-Bit, 1Msps, Low-Power, Fully Differential SAR ADC
MAX11901 PRODUCTION 16-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX11905EVKIT

Evaluation Kit for the MAX11900, MAX11901, MAX11902, MAX11903, MAX11904, and MAX11905

Features and Benefits

  • Peripheral Module and FMC Connector for Interface
  • 75MHz SPI Clock Capability through FMC Connector
  • 37.5MHz SPI Clock Capability through Peripheral Module Connector
  • Sync In and Sync Out for Coherent Sampling
  • On-Board Input Buffers (MAX9632)
  • On-Board +3.0V Reference Voltage (MAX6126)
  • Windows XP-, Windows Vista-, Windows 7-, and Windows 8/8.1-Compatible Software

Product Details

The MAX11905 evaluation kit (EV kit) demonstrates the MAX11905, 20-bit, 1.6Msps, single-channel, fully differential SAR ADC with internal reference buffers. The EV kit includes a graphical user interface (GUI) that provides communication from the Avnet ZedBoard development board for the Xilinx® Zynq®-7000 SoC.

The ZedBoard communicates with the PC through an Ethernet cable using Windows XP®-, Windows Vista®-, Windows® 7-, or Windows 8/8.1-compatible software.

The EV kit comes with the MAX11905ETP+ installed.

Please contact the factory for the pin-compatible MAX11900ETP+ (16-bit, 1Msps), MAX11901ETP+ (16-bit, 1.6Msps), MAX11902ETP+ (18-bit, 1Msps), MAX11903ETP+ (18-bit, 1.6Msps), and MAX11904ETP+ (20-bit, 1Msps)

Applications

  • Automatic Test Equipment
  • Battery-Powered Equipment
  • Data Acquisition Systems
  • Medical Instrumentation
  • Process Control and Industrial Automation
  • Telecommunications
  • Test and Measurement

MAX11905EVKIT
Evaluation Kit for the MAX11900, MAX11901, MAX11902, MAX11903, MAX11904, and MAX11905

Latest Discussions

No discussions on MAX11900 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed