MAX11043

PRODUCTION

4-Channel, 16-Bit, Simultaneous Sampling ADCs with PGA, Filter, and 8-/12-Bit Dual-Stage DAC

Industry's First Integrated Signal Converter for Automotive Adaptive Cruise Control

Part Models
4
1ku List Price
Starting From $11.78
Viewing:

Part Details

  • 4 Single-Ended or Differential Channels of Simultaneous-Sampling, 16-Bit ADCs
  • ±10 LSB INL, ±1 LSB DNL, No Missing Codes
  • 93dB SFDR at 100kHz Input
  • PGA with Gain of 1, 2, 4, 8, 16, 32, or 64 for Each Channel
  • EQ Function Automatically Boosts High-Frequency, Low-Amplitude Signals
  • Seven-Stage Internal Programmable Biquad Filters per Channel
  • High Throughput, 400ksps per Channel for 4 Channels
  • Dual-Stage DAC
    • Two 8-Bit Coarse Reference DACs
    • 12-Bit Fine DAC
  • +2.5V Internal Reference or +2.0V to +2.8V External Reference
  • Single +3.3V Operation
  • Shutdown and Power-Saving Modes
  • 40-Pin, 6mm x 6mm TQFN Package
  • -40°C to +125°C Operating Temperature
MAX11043
4-Channel, 16-Bit, Simultaneous Sampling ADCs with PGA, Filter, and 8-/12-Bit Dual-Stage DAC
MAX11043: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 1
MAX1326 PRODUCTION 8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11043ATLEVKIT

Evaluation Kit for the MAX11043

Features and Benefits

  • 40MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain and FFT Plotting in the EV Kit Software
  • Collects Up to 4 Mega Samples for Each of the 4 Channels
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11043ATL evaluation kit (EV kit) provides a proven design to evaluate the MAX11043 4-channel, 16-bit, simultaneous-sampling ADCs. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.
The EV kit is installed with a MAX11043ATL+ in a 40-pin TQFN package with an exposed pad.

Applications

  • Automotive Radar Systems
  • Data Acquisition Systems
  • Industrial Controls
  • Power-Grid Monitoring

MAX11043ATLEVKIT
Evaluation Kit for the MAX11043

Latest Discussions

Recently Viewed