LTC3833

RECOMMENDED FOR NEW DESIGNS

Fast Accurate Step-Down DC/DC Controller with Differential Output Sensing

Part Models
8
1ku List Price
Starting From $3.02
Viewing:

Part Details

  • Wide VIN Range: 4.5V to 38V
  • VOUT Range: 0.6V to 5.5V
  • Output Accuracy: ±0.25% at 25°C and ±0.67% over Temperature
  • Differential Output Sensing Allowing Up to 500mV Line Loss
  • Fast Load Transient Response
  • tON(MIN) = 20ns, tOFF(MIN) = 90ns
  • Controlled On-Time Valley Current Mode Architecture
  • Frequency Programmable from 200kHz to 2MHz and Synchronizable to External Clock
  • RSENSE or Inductor DCR Current Sensing
  • Overvoltage Protection and Current Limit Foldback
  • Power Good Output Voltage Monitor
  • Output Tracking or Adjustable Soft-Start
  • External VCC Input for Bypassing Internal LDO
  • 20-Pin QFN (3mm × 4mm) and TSSOP Packages
LTC3833
Fast Accurate Step-Down DC/DC Controller with Differential Output Sensing
1.5V, 20A, 300kHz High Current Step-Down Converter Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1640A-A

LTC3833EUDC Demo Board | 4.5V ≤ VIN ≤ 14V, VOUT = 1.5V @ 20A, Inductor DCR Sensing

Product Details

Demonstration circuit 1640A is a 1.5V/20A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The demo board comes in two versions. The A version uses inductor DCR current sensing with an iron powder inductor for high efficiency. The B version uses a 2mΩ /1% sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley current mode topology of the LTC3833 allows for a fast load step response.

eval board
DC1640A-B

LTC3833EUDC Demo Board | 4.5V ≤ VIN ≤ 14V, VOUT = 1.5V @ 20A, RSENSE

Product Details

Demonstration circuit 1640A is a 1.5V/20A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The demo board comes in two versions. The A version uses inductor DCR current sensing with an iron powder inductor for high efficiency. The B version uses a 2mΩ /1% sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley current mode topology of the LTC3833 allows for a fast load step response.

eval board
DC1516A-A

LTC3833EFE Demo Board | VIN = 4.5V to 24V, VOUT1 = 1.5V @ 15A, Inductor DCR Sensing, 89.4% Efficiency

Product Details

Demonstration circuit 1516A is a 1.5V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 24V. The demo board comes in two versions. The -A version uses inductor DCR current sensing with an iron powder inductor for highest efficiency. The -B version uses a 2.5mΩ/1% sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley current mode control of the LTC3833 allows for a fast load step response.

eval board
DC1516A-B

LTC3833EFE Demo Board | VIN = 4.5V to 24V, VOUT1 = 1.5V @ 15A, RSENSE

Product Details

Demonstration circuit 1516A is a 1.5V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 24V. The demo board comes in two versions. The -A version uses inductor DCR current sensing with an iron powder inductor for highest efficiency. The -B version uses a 2.5mΩ/1% sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley current mode control of the LTC3833 allows for a fast load step response.

DC1640A-A
LTC3833EUDC Demo Board | 4.5V ≤ VIN ≤ 14V, VOUT = 1.5V @ 20A, Inductor DCR Sensing
DC1640A-B - Schematic
DC1640A-B
LTC3833EUDC Demo Board | 4.5V ≤ VIN ≤ 14V, VOUT = 1.5V @ 20A, RSENSE
DC1640A-B - Schematic
DC1516A-A
LTC3833EFE Demo Board | VIN = 4.5V to 24V, VOUT1 = 1.5V @ 15A, Inductor DCR Sensing, 89.4% Efficiency
DC1516A-A Evaluation Board DC1516A-A Evaluation Board - Top View DC1516A-A Evaluation Board - Bottom View DC1516A-A - Schematic
DC1516A-B
LTC3833EFE Demo Board | VIN = 4.5V to 24V, VOUT1 = 1.5V @ 15A, RSENSE
DC1516A-A - Schematic

Latest Discussions

Recently Viewed