DS9122
PRODUCTIONMulti-Device Programmer for 1-Wire and I2C Devices
Simultaneously program up to 8 devices and accommodates multiple package types
Part Details
DS9488-GP8 Description
The DS9488-GP8 multi-device programmer for 1-Wire® and I2C devices simultaneously programs up to 8 devices that use the 1-Wire or I2C bus programming interface. A variety of DS9122 series socket adapters, sold separately, allows the DS9488-GP8 programmer to support multiple IC types. Software plugins for every supported device are quickly and easily installed.
Configuration settings allow access to device-specific features such as memory protection, read/write permissions, authentication, etc. These can be store as a configuration profile and automatically loaded in subsequent programming sessions.
A USB interface connects the programmer to any computer. A convenient Windows® application allows for easy operation of the programmer.
Available socket adapters allow the DS9488-GP8 to program a variety of Maxim devices. The Ordering Information lists the socket adapters and the devices they support.
DS9488-GP8 Features- Programs Up to 8 Devices in a Single Session
- Multiple Devices Supported by One Programmer
- Socket Adapters Available for Most Devices
- Easily Add Support for New Devices
- Intuitive Windows Application Reduces Learning Time
- Standard USB Interface Connects to Any Computer
Notes:
- The DS9488-GP8 requires DS9122 socket adapters that are sold separately
- DS9488-GP8 software component for supported Secure Authenticator devices is available under NDA
DS9122 Description
The DS9122 socket adapters are used in conjunction with the DS9488-GP8 to program a subset of Maxim's 1-Wire® and I2C Secure Authenticator devices simultaneously.The socket adapters employ ESD-sensitive components and LED status indicators to identify pass/fail status of individual devices. Depending on the device(s) to be programmed, a specific DS9122 adapter part number is required.
Additional descriptions are detailed in the data sheet.
DS9122 Features- Enable Programming of Up to 8 Devices In a Single Session
- Status LEDs Provide Immediate Pass/Fail Confirmation
![]() DS9122P: Dual 6-pin TSOC Socket Adapter for DS2431P, DS28E15P, DS28E22P, DS28E25P |
![]() DS9122Q: 6-pin TDFN Socket Adapter for DS2431Q, DS28E15Q, DS28E22Q, DS28E25Q |
Documentation
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on ds9122 yet. Have something to say?
Start a Discussion on EngineerZone®