DS75

PRODUCTION

Digital Thermometer and Thermostat

Part Models
6
1ku List Price
Starting From $1.39

Part Details

  • Temperature Measurements Require No External Components
  • Measures Temperatures from -55°C to +125°C (-67°F to +257°F)
  • ±2°C Accuracy Over a -25°C to +100°C Range
  • Thermometer Resolution is User-Configurable from Nine (Default) to 12 Bits (0.5°C to 0.0625°C Resolution)
  • 9-Bit Conversion Time is 150ms (Max)
  • Thermostatic Settings are User-Definable
  • Data is Read/Written Via 2-Wire Serial Interface (SDA and SCL Pins)
  • Multidrop Capability Simplifies Distributed Temperature-Sensing Applications
  • Wide Power-Supply Range (+2.7V to +5.5V).
  • Pin/software Compatible with the LM75
  • Available in 8-Pin µMAX® and SO Packages. See Table 1 for Ordering Information
  • Applications Include Personal Computers, Cellular Base Stations, Office Equipment, or Any Thermally Sensitive System
DS75
Digital Thermometer and Thermostat
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 4
DS7505 PRODUCTION High-Precision Digital Thermometer and Thermostat
DS1775 PRODUCTION Digital Thermometer and Thermostat in SOT23
DS75LX PRODUCTION Digital Thermometer and Thermostat with Extended Addressing
DS75LV PRODUCTION Digital Thermometer and Thermostat
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on DS75 yet. Have something to say?

Start a Discussion on EngineerZone®