DS28E22
PRODUCTIONDeepCover Secure Authenticator with 1-Wire SHA-256 and 2Kb User EEPROM
Protect Your Development Investment with Crypto-Strong Authentication and Advanced Physical Security
- Part Models
- 4
- 1ku List Price
- Starting From $1.22
Part Details
- Symmetric Key-Based Bidirectional Secure Authentication Model Based on SHA-256
- Dedicated Hardware-Accelerated SHA Engine for Generating SHA-256 MACs
- Strong Authentication with a High Bit Count, User-Programmable Secret, and Input Challenge
- 2048 Bits of User EEPROM Partitioned Into 8 Pages of 256 Bits
- User-Programmable and Irreversible EEPROM Protection Modes Including Authentication, Write and Read Protect, and OTP/EPROM Emulation
- Unique, Factory-Programmed 64-Bit Identification Number
- Single-Contact 1-Wire Interface Communicates with Host at Up to 76.9kbps
- Operating Range: 3.3V ±10%, -40°C to +85°C
- Low-Power 5μA (typ) Standby
- ±8kV Human Body Model ESD Protection (typ)
- 6-Pin TDFN, 6-Lead TSOC Packages
Applications
- Authentication of Network-Attached Appliances
- Key Generation and Exchange for Cryptographic Systems
- Printer Cartridge ID/Authentication
- Reference Design License Management
- Secure Feature Setting for Configurable Systems
- Sensor/Accessory Authentication and Calibration
- System Intellectual Property Protection
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 5
Technical Articles 6
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS28E22P+ | Thin Small-Outline C-Lead | ||
DS28E22P+T | Thin Small-Outline C-Lead | ||
DS28E22Q+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
DS28E22Q+U | Thin Dual Flatpack No Leads, Exposed Pad |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
DS28E22Q+T | PRODUCTION | |
DS28E22Q+U | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
1-Wire Secure Authenticators 5 | ||
DS28E02 | PRODUCTION | 1-Wire SHA-1 Authenticated 1Kb EEPROM with 1.8V Operation |
DS28E10 | PRODUCTION | 1-Wire SHA-1 Authenticator |
DS2465 | RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Authenticator with SHA-256 Coprocessor and 1-Wire Master Function |
DS28E15 | RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Authenticator with 1-Wire SHA-256 and 512-Bit User EEPROM |
DS28E25 | PRODUCTION | DeepCover Secure Authenticator with 1-Wire SHA-256 and 4Kb User EEPROM |
Tools & Simulations
Software Development 1
DeepCover® Security Lab
Open Tool
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on ds28e22 yet. Have something to say?
Start a Discussion on EngineerZone®