DS28E17

PRODUCTION

1-Wire®-to-I2C Master Bridge

Extend I2C Slave Peripheral Communication Distance up to 100m

Part Models
2
1ku List Price
Starting From $2.63
Viewing:

Part Details

  • Converts 1-Wire Communication Protocol to I2C Master I/O
    • Operates I2C Slave Peripherals over the Single-Contact, 1-Wire Interface
  • Extend I2C Communication Distance with 1-Wire Protocol
    • 100 Meters (typ) in Standard Speed for a Properly Configured Network
  • Flexible 1-Wire Slave and I2C Master Operational Modes
    • Supports 15kbps and 77kbps 1-Wire Protocol with Packetized I2C Data Payloads
    • Factory-Programmed, Unique 64-Bit 1-Wire ROM ID Provides Unalterable Serial Number to End Equipment
    • Standard 100kHz and 400kHz Communication Rates for I2C
    • I2C Clock Stretching Automatically Supported
  • Low Power Consumption
    • 0.3µA (typ) in Sleep Mode
    • 2.6mA (typ) when Operational
    • Separate Pins for Sleep and Wakeup Flexibility
    • Remote Power Controlled by an Awake Pin
    • Sleep Mode Enabled by Sleep Pin or a 1-Wire Device Command
  • Easy to Integrate
    • 3.3V(nom) Supply, Small 4mm x 4mm x 0.75mm TQFN package, -40°C to +85°C Operation
    • Evaluation HW and SW Available
DS28E17
1-Wire®-to-I2C Master Bridge
DS28E17: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Interface Products 3
DS2484 PRODUCTION Single-Channel 1-Wire Master with Adjustable Timing and Sleep Mode
DS2482-800 PRODUCTION 8-Channel 1-Wire Master
DS2480B Serial to 1-Wire Line Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

DS28E17K

Evaluation System for DS28E17

Features and Benefits

  • Driver Support for Windows 8 and Windows 7
  • Fully Compliant with USB Specification v2.0
  • USB Powered with No External Power Supply Required
  • On-Board DS7505 Digital Thermometer I2C Slave Peripheral
  • Extended I2C Peripheral Module Connector for Rapid Prototyping of I2C Slaves
  • Proven PCB Layout

Product Details

The DS28E17 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E17 1-Wire®-to-I2C master bridge IC. The EV system consists of a DS28E17 EV kit board and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.

Applications

  • Accessory Identification and Control
  • ADCs/DACs
  • Display Controllers
  • I²C Sensors

DS28E17K
Evaluation System for DS28E17

Reference Designs

MAXREFDES131
MAXREFDES131 Circuits from the lab

1-Wire Grid-EYE Sensor

Features and Benefits

Features

  • 1-Wire network
  • Flexible location
  • Sleep mode
  • Example source code
  • Demonstration GUI

Competitive Advantages

  • Extended range
  • Compact
  • Power-conserving sleep mode
  • Cost effective
MAXREFDES131
1-Wire Grid-EYE Sensor
MAXREFDES131
Block diagram of MAXREFDES131

Latest Discussions

No discussions on ds28e17 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed