DS28C40

RECOMMENDED FOR NEW DESIGNS

Deep Cover Automotive I²C Authenticator

Ensure Vehicle Safety and Reliability by Authenticating Automotive Components

Part Models
4
1ku List Price
Starting From $1.42
Viewing:

Part Details

  • ECC-P256 Compute Engine
    • FIPS 186 ECDSA P256 Signature Generation and Verification
    • ECDH Key Exchange for Session Key Establishment
    • ECDSA Authenticated R/W of Configurable Memory
  • SHA-256 Compute Engine
    • FIPS 198 HMAC for Bidirectional Authentication
  • SHA-256 One-Time Pad Encrypted R/W of Configurable Memory Using an ECDH Established Key
  • One GPIO Pin with Optional Authentication Control
    • Open-Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
    • Optional ECDSA Certificate Verification to Set On/Off after Multiblock Hash for Secure Boot
  • TRNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip Generated Private/Public (Pr/Pu) Key Pairs for ECC Operations
  • 6Kb of One-Time Programmable (OTP) for User Data, Keys, and Certificates
  • Unique and Unalterable Factory Programmed 64-BitIdentification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • I²C Communication Up to 1MHz
  • 3.3V ±10%, -40°C to +125°C Operating Range
  • 10-Pin TDFN Package
    • 3mm x 4mm TDFN Package
    • 3mm x 3mm, Side-Wettable TDFN Package
  • AEC-Q100 Grade 1
DS28C40
Deep Cover Automotive I²C Authenticator
DS28C40: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

DeepCover® Security Lab

Open Tool

Evaluation Kits

eval board
DS28C40EVKIT

Evaluation System for the DS28C40

Features and Benefits

  • Demonstrates the Features of the DS28C40 DeepCover Secure Authenticator
  • Logs 1-Wire/I2C Communication to Aid Firmware Designers Understanding of DS28C40
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64- and 32-Bit Versions
  • 3.3V ±3% I2C Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28C40 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28C40. The EV system consists of five DS28C40 devices in a 10-pin TDFN package, a DS9121ATB+ evaluation TDFN socket board and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64- and 32-bit versions. It provides a handy user interface to exercise the features of the DS28C40.

Applications

  • Automotive Secure Authentication
  • Identification and Calibration Automotive Parts/Tools/Accessories
  • IoT Node Crypto-Protection
  • Secure Authentication of Accessories and Peripherals
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

DS9481P-300

USB-to-1-Wire/I2C Adapter

Features and Benefits

  • Driver Support for Windows 10, Windows 7Operating Systems
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Porton Windows, Linux, and Mac Operating Systems
  • Emulates the DS2480B Command Set
  • 3.3V Read/Write Operation to 1-Wire
  • Supports Standard and Overdrive 1-WireCommunication
  • Strong Pullup to 3.3V Provides the Additional CurrentRequired for 1-Wire EEPROM, EnvironmentalSensors, and Cryptographic Devices
  • 1-Wire Active Pullup Accommodates Long Lines
  • 3.3V I2C Operation with SDA and SCL Pullups
  • Supports I2C Speeds of 100kHz and 400kHz
  • 6-Pin Female Interface
  • Fully Compliant with USB Specification v2.0

Product Details

The DS9481P-300 is a USB-to-1-Wire®/I2C adapter for easy PC connectivity to 1-Wire and I2C devices. The adapter provides a 6-pin female connector with the signals to communicate with 1-Wire and I2C devices that support a 3.3V data I/O level. The DS9481P-300 driver runs on Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. The virtualized COM port provides a convenient communication interface.

DS28C40EVKIT
Evaluation System for the DS28C40
DS28C40EVKIT: Board Photo
DS9481P-300
USB-to-1-Wire/I2C Adapter

Latest Discussions

No discussions on ds28c40 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed