DS2786

PRODUCTION

Stand-Alone OCV-Based Fuel Gauge

2-Wire Stand-Alone Fuel Gauge Requires No Learn Cycle to Provide Initial Capacity Estimate or Maintain Accuracy During Use

Part Models
2
1ku List Price
Starting From $2.79
Viewing:

Part Details

  • Relative Capacity Calculated from Combination Coulomb Counter and Open-Circuit Cell Voltage (OCV) Battery Model
  • Accurate Warning of Low Battery Conditions Even On First Cycle (No Learn Cycle Needed)
  • 12-Bit Battery Voltage Measurement:
    • ±10mV Accuracy
    • 1.22mV LSB, 0V to 5V Input Range
  • 11-Bit Bidirectional Current Measurement:
    • 25µV LSB, ±51.2mV Dynamic Range
    • 1.67mA LSB, ±3.4A (RSNS = 15mΩ)
  • Current Accumulation Measurement Resolution:
    • ±204.8mVh Range
    • ±13.65Ah (RSNS = 15mΩ)
  • Internal Temperature Measurement:
    • 0.125°C LSB, ±3°C Accuracy
  • Two 11-Bit Aux Input Voltage Measurements:
    • ±8 LSB Accuracy, Ratiometric Inputs Eliminate Supply Accuracy Issues
  • VOUT Pin Drives Resistive Dividers, Reduces Current Consumption
  • 2-Wire Interface
  • Low Power Consumption:
    • Active Current: 50µA typ, 80µA max
    • Sleep Current: 1µA typ, 3µA max
DS2786
Stand-Alone OCV-Based Fuel Gauge
DS2786 estimates available capacity for rechargeable Li-Ion and Li-Ion Polymer batteries | Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS2786EVKIT

Stand-Alone OCV-Based Fuel Gauge Evaluation Kit

Features and Benefits

  • Demonstrates the Capabilities of the DS2786 Stand-Alone OCV-Based Fuel Gauge Including:
    • Estimation of Available Capacity for Li+ Cells
    • Voltage Measurement
    • Current Measurement
    • Current Accumulation
    • Temperature Measurement
    • Information Storage
    • Thermistor Reading
  • Interfaces to the USB Port of a PC Running Windows XP® or Older Operating System

Product Details

The DS2786 evaluation kit (EV kit) makes performance evaluation, software development, and prototyping with the DS2786 stand-alone OCV-based fuel gauge easy. The evaluation board interfaces to a PC through a DS9123O USB adapter and RJ-11 cable connection.

Separate control tabs allow the user access to all memory locations, all control registers, and real-time updates of all monitored parameters. The software also incorporates a data-logging feature to monitor a cell over time.

The evaluation board circuit is designed to provide the DS2786 with accurate parameter measurements as well. Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits, visit our website at www.maximintegrated.com.

Applications

  • 3G Multimedia Wireless Handsets
  • Digital Audio (MP3) Players
  • Digital Still Cameras

DS2786EVKIT
Stand-Alone OCV-Based Fuel Gauge Evaluation Kit

Latest Discussions

No discussions on ds2786 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed