DS2488

RECOMMENDED FOR NEW DESIGNS

1-Wire Dual-Port Link

Enables Advanced TWS Features while Maintaining Two-Contact Solution

Part Models
2
1ku List Price
Starting From $0.54

Part Details

  • Two-Contact Solution Enables Advance TWS Features
    • Small Message Exchange between a Case and Earbuds
    • High-Speed 512kbps Pass-Through Mode to Transfer Files
    • Earbud Battery Charger Power Delivery
    • Three GPIO Pins for Optional Feature Control or State Detection
  • Full Range of Capabilities for Earbud and Charging Case Detection
    • Earbud 64-Bit Identification Number (ROM ID) Readable upon Insertion
    • Operating Power Parasitically Derived from the 1-Wire IOA Line
    • Detect when in or out of a Charging Case
    • Detect a Dead Charging Case Battery
  • Minimalist Dual 1-Wire Interface Reduces Cost and Complexity
    • Single Dedicated Contact for Communication and Power
    • Arbitrated Communication between Two Host Controllers at 90kbps
    • Reads and Writes over a Wide 1.71V to 3.63V Voltage Range
  • Ideal for Battery Power Consumer Applications
    • Small, 1.6mm x 0.9mm x 0.33mm WLP with 0.4mm Ball Pitch
    • 1.71V to 3.63V Operating Voltage Range
    • High ESD Immunity of IOA Pin: ±8kV HBM (typ)
    • -40°C to +85°C Operation
DS2488
1-Wire Dual-Port Link
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
DS2488EVKIT

Evaluation Kit for the DS2488

Features and Benefits

  • Demonstrates the Features of the DS2488
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, 8, and 7
  • Convenient On-Board Test Points

Product Details

The DS2488 evaluation kit (EV kit) provides the hard- ware and software necessary to exercise the features of the DS2488. The EV system consists of two boards: the DS9401 and DS2488 EV kit boards. The DS2488 board contains two DS2488 parts. The evaluation software runs on Windows® 10, 8, and 7 operating systems. It provides a handy user interface to exercise the features of the DS2488

Applications

  • Communication and Control Bridging
  • Electronic Locks
  • True Wireless Stereo Earbuds and Charger Box
  • Wearable Devices

DS2488EVKIT
Evaluation Kit for the DS2488

Reference Designs

MAXREFDES1302
MAXREFDES1302 Circuits from the lab

Analog Devices 1-Wire True Wireless Stereo (TWS) Cradle and Earbuds

Features and Benefits

Features

  • Integrated solution
  • Small size
  • Low power
  • High accuracy
  • Low cost
MAXREFDES1302
Analog Devices 1-Wire True Wireless Stereo (TWS) Cradle and Earbuds

Latest Discussions