DS1847

NOT RECOMMENDED FOR NEW DESIGNS

Dual Temperature-Controlled NV Variable Resistor

Part Models
7
1ku List Price
Starting From $3.93
Viewing:

Part Details

  • Two linear taper, temperature-controlled variable resistors
  • DS1847-050
    • One 50kΩ, 256 position
    • One 10kΩ, 256 position
  • DS1847-010
    • Two 10kΩ, 256 position
  • Resistor settings changeable every 2°C
  • Access to temperature data and device control via a 2-wire interface
  • Operates from 3V or 5V supplies
  • Packaging: 14-pin TSSOP, 16-ball CSBGA
  • Operating temperature: -40°C to +95°C
  • Programming temperature: 0°C to +70°C
DS1847
Dual Temperature-Controlled NV Variable Resistor
DS1847: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
DS1848 NOT RECOMMENDED FOR NEW DESIGNS Dual Temperature-Controlled NV Variable Resistor & Memory
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds1847 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed