DS1775

PRODUCTION

Digital Thermometer and Thermostat in SOT23

Part Models
11
1ku List Price
price unavailable

Part Details

  • Temperature Measurements Require No External Components
  • Measures Temperatures from -55°C to +125°C (-67°F to +257°F)
  • ±2.0°C Thermometer Accuracy
  • Thermometer Resolution is Configurable from 9 Bits to 12 Bits (0.5°C to 0.0625°C Resolution)
  • User-Definable Thermostat Settings
  • Data is Read From/Written to Through a 2-Wire Serial Interface
  • 2.7V to 5.5V Wide Power-Supply Range
  • Software Compatible with DS75 2-Wire Thermal Watchdog in Thermometer Mode
  • Space-Conscious 5-Pin SOT23 Package with Low Thermal Time Constant
DS1775
Digital Thermometer and Thermostat in SOT23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 4
DS7505 PRODUCTION High-Precision Digital Thermometer and Thermostat
DS75LX PRODUCTION Digital Thermometer and Thermostat with Extended Addressing
DS75LV PRODUCTION Digital Thermometer and Thermostat
DS75 PRODUCTION Digital Thermometer and Thermostat
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1775 yet. Have something to say?

Start a Discussion on EngineerZone®