DS1621

PRODUCTION

Digital Thermometer and Thermostat

Part Models
5
1ku List Price
Starting From $3.18

Part Details

  • Simply Adds Temperature Monitoring and Control to Any System
    • Measures Temperatures From -55°C to +125°C in 0.5°C Increments. Fahrenheit Equivalent is -67°F to 257°F in 0.9°F Increments
    • Temperature is Read as a 9-Bit Value (2-Byte Transfer)
    • Converts Temperature to Digital Word in Less than 1s
    • Thermostatic Settings are User Definable And Nonvolatile
  • Can Be Used in a Wide Variety of Applications
    • Power Supply Range (2.7V to 5.5V)
    • Data is Read From/Written Via a 2-Wire Serial Interface (Open Drain I/O Lines)
  • Saves Space
    • Temperature Measurements Require No External Components
    • 8-pin DIP or SO package (208-mil) Packages
DS1621
Digital Thermometer and Thermostat
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 2
DS1631 PRODUCTION High-Precision Digital Thermometer and Thermostat
DS1721 PRODUCTION Digital Thermometer and Thermostat
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions