DS1094L

PRODUCTION

Multiphase Spread-Spectrum EconOscillator

Industry's Widest Temperature Range, Multiphase Oscillator

Part Models
2
1ku List Price
Starting From $3.10
Viewing:

Part Details

  • EconOscillator with Two, Three, or Four Phase Outputs
  • Ideally Suited as the Clock Generator for Switch Mode Power Supplies
  • Output Frequencies Programmable from 2MHz to 31.25kHz
  • Dithered Output Significantly Reduces EMI Emissions
  • No External Timing Components Required
  • Nonvolatile (NV) Configuration Settings
  • User-Programmable—Factory Programmed Options Available
  • Operating Temperature Range: -40°C to +85°C
DS1094L
Multiphase Spread-Spectrum EconOscillator
DS1094L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS1085L 3.3V EconOscillator Frequency Synthesizer
Silicon Oscillators 4
DS1087L PRODUCTION 3.3V Spread-Spectrum EconOscillator
DS1086 PRODUCTION Spread-Spectrum EconOscillator
DS1086L PRODUCTION 3.3V Spread-Spectrum EconOscillator
DS1085 PRODUCTION EconOscillator Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed